TPA3221
100-W stereo, 200-W mono, 7- to 32-V supply, analog input Class-D audio amplifier w/ low idle
TPA3221
- Wide 7-V to 30-V Supply Voltage Operation
- Stereo (2 x BTL) and Mono (1 x PBTL) Operation
- Output Power at 10% THD+N
- 105-W Stereo into 4 Ω in BTL Configuration
- 112-W Stereo into 3 Ω in BTL Configuration
- 208-W Mono into 2 Ω in PBTL Configuration
- Output Power at 1% THD+N
- 88-W Stereo into 4 Ω in BTL Configuration
- 100-W Stereo into 3 Ω in BTL Configuration
- 170-W Mono into 2 Ω in PBTL Configuration
- 5-V Gate Drive or Built-in LDO for Optional Single-Supply Operation
- Closed-Loop Feedback Design
- Signal Bandwidth up to 100 kHz for High-Frequency Content From HD Sources
- 0.02% THD+N at 1 W into 4 Ω
- 60-dB PSRR (BTL, No Input Signal)
- <75-µV Output Noise (A-Weighted)
- >108-dB SNR (A-Weighted)
- AD or HEAD Modulation Schemes
- Low-Power Operating Modes
- Standby Modes: Mute and < 1 mA Shutdown
- Low Idle-Current HEAD Modulation Scheme
- Single-Channel BTL Operation
- Multiple Input Options to Simplify Pre-Amp Design
- Differential or Single-Ended Analog Inputs
- Selectable Gains: 18 dB, 24 dB, 30 dB, 34 dB
- Integrated Protection: Undervoltage, Overvoltage, Cycle-by-cycle Current Limit, Short Circuit, Clipping Detection, Overtemperature Warning and Shutdown, and DC Speaker Protection
- 90% Efficient Class-D Operation (4 Ω)
- Pin-Compatible Family of Devices with Voltage and Power-Level Options
TPA3221 is a high-power Class-D amplifier that enables efficient operation at full-power, idle and standby. The device features closed-loop feedback with a bandwidth up to 100 kHz, which provides low distortion across the audio band and delivers excellent sound quality. The device operates with either AD or low idle-current HEAD (High Efficient AD mode) modulation, and can drive up to 2 x 105 W into 4-Ω load or 1 x 208 W into 2-Ω load.
The TPA3221 features a single-ended or differential analog-input interface that supports up to 2 VRMS with four selectable gains: 18 dB, 24 dB, 30 dB and 34 dB. The TPA3221 also achieves >90% efficiency, low idle power (<0.25 W) and ultra-low standby power (<0.1 W). This is made possible through the use of 70-mΩ MOSFETs, an optimized gate drive scheme and low-power operating modes. TPA3221 includes a built-in LDO for easy integration in single-power-supply systems. To further simplify the design, the device integrates essential protection features including undervoltage, overvoltage, cycle-by-cycle current limit, short circuit, clipping detection, overtemperature warning and shutdown, as well as DC speaker protection.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPA3221 100-W Stereo, 200-W Mono HD-Audio, Analog-Input, Class-D Amplifier datasheet (Rev. B) | PDF | HTML | 15 Dec 2017 |
More literature | High-Power Audio Amplifiers TPA322x/4x/5x | 01 Dec 2017 | ||
EVM User's guide | TPA3221 Evaluation Module User's Guide (Rev. B) | 03 Nov 2017 | ||
Application brief | High Efficiency AD (HEAD) Modulation | 18 Oct 2017 | ||
Application note | Multi-Device Configuration for TPA32xx Amplifiers | 27 Sep 2017 | ||
Application note | Class-D Amplifier External Load Diagnostics | 23 Jan 2017 | ||
Application note | LC Filter Design (Rev. A) | 09 Nov 2016 | ||
Application note | TPA32xx Analog Input Grounding for Single Ended Inputs | PDF | HTML | 26 Aug 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SIDEGIG-GUITAREVM — Guitar SideGig Plug-In Module
The TI Guitar SideGig plug-in module turns TI Audio Class-D amplifier EVM’s into a guitar, bass or musical instrument amplifier. The board features selectable “clean” and “drive” channels for traditional and overdriven guitar sounds. The clean channel offers volume, (...)
TPA3221EVM — TPA3221 100W Stereo/ 200W Mono HD Analog-In Class-D Amplifier Evaluation Module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HTSSOP (DDV) | 44 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.