TPA3250 (ACTIVE)

70W Stereo / 130W Peak Ultra-HD, Analog-In, Pad-Down Class-D Amplifier

70W Stereo / 130W Peak Ultra-HD, Analog-In, Pad-Down Class-D Amplifier - TPA3250
 

Quality & environmental data

Part # Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Details DPPM / MTBF / FIT Rate
RoHS Compliant TPA3250D2DDW     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-3-260C-168 HR View View
RoHS Compliant TPA3250D2DDWR     Green (RoHS & no Sb/Br)  CU NIPDAU  Level-3-260C-168 HR View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPA3250 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at http://webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.