TPA3251 175W Stereo / 350W Mono Ultra-HD, Analog-In Class-D Amplifier | TI.com

TPA3251 (ACTIVE) 175W Stereo / 350W Mono Ultra-HD, Analog-In Class-D Amplifier

 

Description

TPA3251 is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. The device can drive up to 2 x 175 W into 4-Ω load and 2 x 220 W into 3-Ω load and features a 2 VRMS analog input interface that works seamlessly with high performance DACs such as TI’s PCM5242. In addition to excellent audio performance, TPA3251 achieves both high power efficiency and very low power stage idle losses below 1 W. This is achieved through the use of 60 mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

Features

  • Differential Analog Inputs
  • Total Output Power at 10%THD+N
    • 175-W Stereo into 4 Ω in BTL Configuration
    • 220-W Stereo into 3 Ω in BTL Configuration
    • 350-W Mono into 2 Ω in PBTL Configuration
  • Total Output Power at 1%THD+N
    • 140-W Stereo into 4 Ω in BTL Configuration
    • 175-W Stereo into 3 Ω in BTL Configuration
    • 285-W Mono into 2 Ω in PBTL Configuration
  • Advanced Integrated Feedback Design with High-
    speed Gate Driver Error Correction
    (PurePath Ultra-HD)
    • Signal Bandwidth up to 100 kHz for High
      Frequency Content From HD Sources
    • Ultra Low 0.005% THD+N at 1 W into 4 Ω and
      <0.01% THD+N to Clipping
    • 60 dB PSRR (BTL, No Input Signal)
    • <60 µV (A-Weighted) Output Noise
    • >111 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 90% Efficient Class-D Operation (4 Ω)
  • Wide 12-V to 36-V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage,
    Overtemperature, Clipping, and Short Circuit
    Protection) With Error Reporting
  • EMI Compliant When Used With Recommended
    System Design

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) PSRR (dB) Operating temperature range (C) Rating
TPA3251 Order now Analog Input     Class-D     4     12     36     175     1.5     111     0.005     12.5     Hardware     Closed     10.8     13.2     355     80     0 to 70     Catalog    
TPA3221 Order now Analog Input     Class-D     Stereo     7     30     100     1     108     0.02     15     Hardware     Closed     5     30     200     60     -40 to 85     Catalog    
TPA3245 Order now Analog Input     Class-D     4     12     30     115     1.5     112     0.005     15     Hardware     Closed     10.8     13.2     230     60     0 to 70     Catalog    
TPA3255 Order now Analog Input     Class-D     4     18     53.5     315     2     112     0.006     34     Hardware     Closed     10.8     13.2     600     80     0 to 70     Catalog