TPA3251 (ACTIVE) 175W Stereo / 350W Mono Ultra-HD, Analog-In Class-D Amplifier

 

Design kits & evaluation modules (4)

Name Part# Type
Analog, Active Crossover Audio Plug-in Module SIDEGIG-XOVEREVM Design Kits & Evaluation Modules
Guitar SideGig Plug-In Module SIDEGIG-GUITAREVM Evaluation Modules & Boards
Prototype Audio Plug-in Module SIDEGIG-PROTOEVM Evaluation Modules & Boards
TPA3251 175W Stereo / 350W Mono Ultra-HD, Analog-In Class-D Module TPA3251EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Universal Input to 3.3V, 12V, 36V, 200W Continuous PSU for Class-D Amplifier Reference Design

This power module generates all voltages to supply a class-D audio amplifier. The main output voltage is 36V and delivers 200W continuously and 840W peak. The first stage is a power-factor corrected Boost. A Flyback converter supplies 12V on primary side as well as 12V@300mA and 3.3V@200mA on (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (2)

Name Part# Type
Class-D LC Filter Designer LCFILTER-CALC-TOOL Application Software & Frameworks
TPA3251 Setup Guide & Configuration Tool (Rev. A)  (ZIP 347 KB )    26 Apr 2017