TPA6011A4 Stereo, Class-AB Audio Amplifier with Volume Control and Stereo Headphone Drive | TI.com

TPA6011A4 (ACTIVE) Stereo, Class-AB Audio Amplifier with Volume Control and Stereo Headphone Drive

 

Description

The TPA6011A4 is a stereo audio power amplifier that drives 3 W/channel of continuous RMS power into a 3- load. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control. Notebook and pocket PCs benefit from the integrated feature set that minimizes external components without sacrificing functionality.

To simplify design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. Likewise, the delta between speaker volume and headphone volume can be adjusted by applying a dc voltage to the SEDIFF terminal. To avoid an unexpected high volume level through the headphones, a third terminal, SEMAX, limits the headphone volume level when a dc voltage is applied. Finally, to ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

Features

  • Advanced DC Volume Control With 2-dB Steps From –40 dB to 20 dB
    • Fade Mode
    • Maximum Volume Setting for SE Mode
    • Adjustable SE Volume Control Referenced to BTL Volume Control
  • 3 W Into 3- Speakers
  • Stereo Input MUX
  • Differential Inputs
  • APPLICATIONS
    • Notebook PC
    • LCD Monitors
    • Pocket PC

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) PSRR (dB) Operating temperature range (C) Rating
TPA6011A4 Order now Analog Input     Class-AB     Stereo     4     5.5     2     3       0.06     5     Hardware     Open     4     5.5     70     -40 to 85     Catalog    
TPA2008D2 Order now Analog Input     Class-D     Stereo     4.5     5.5     3     3     96     0.3     7     Hardware     Open     2.5     5.5     70     -40 to 85     Catalog    
TPA6017A2 Order now Analog Input     Class-AB     Stereo     4.5     5.5     2     3     105     0.75     6     GPIO     Closed     2.5     5.5     77     -40 to 85     Catalog    
TPA6021A4 Samples not available Analog Input     Class-AB     Stereo     4     5.5     2     4       0.8     5     Hardware     Open     4     5.5     70     -40 to 85     Catalog