TPA6110A2 150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4881 | TI.com

TPA6110A2 (ACTIVE)

150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4881

150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4881 - TPA6110A2
Datasheet
 

Description

The TPA6110A2 is a stereo audio power amplifier packaged in an 8-pin PowerPAD™ MSOP package capable of delivering 150 mW of continuous RMS power per channel into 16-Ω loads. Amplifier gain is externally configured by means of two resistors per input channel and does not require external compensation for settings of 1 to 10.

THD+N when driving a 16-Ω load from 5 V is 0.03% at 1 kHz, and less than 1% across the audio band of 20 Hz to 20 kHz. For 32-Ω loads, the THD+N is reduced to less than 0.02% at 1 kHz, and is less than 1% across the audio band of 20 Hz to 20 kHz. For 10-kΩ loads, the THD+N performance is 0.005% at 1 kHz, and less than 0.5% across the audio band of 20 Hz to 20 kHz.

Features

  • 150 mW Stereo Output
  • PC Power Supply Compatible
    • Fully Specified for 3.3 V and 5 V
      Operation
    • Operation to 2.5 V
  • Pop Reduction Circuitry
  • Internal Mid-Rail Generation
  • Thermal and Short-Circuit Protection
  • Surface-Mount Packaging
    • PowerPAD™ MSOP
  • Pin Compatible With LM4881

PowerPAD Is a trademark of Texas Instruments.

Parametrics

Compare all products in Headphone amps Email Download to Excel
Part number Order Output power (W) Analog supply (Min) (V) Analog supply (Max) (V) PSRR (dB) Rating Operating temperature range (C) Headphone channels Volume control Shutdown current (ISD) (uA) Architecture Iq per channel (Typ) (mA)
TPA6110A2 Order now 0.15     2.5     5.5     83     Catalog     -40 to 85     Stereo     No     1     Class-AB     0.75    
TPA6100A2 Order now 0.05     1.6     3.6     72     Catalog     -40 to 85     Stereo     No     0.05     Class-AB     0.8    
TPA6111A2 Order now 0.15     2.5     5.5     83     Catalog     -40 to 85     Stereo     No     1     Class-AB     0.75    
TPA6112A2 Order now 0.15     2.5     5.5     83     Catalog     -40 to 85     Stereo     No     10     Class-AB     0.75