TPA6132A2 25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132) | TI.com

TPA6132A2 (ACTIVE)

25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)

 

Description

The TPA6132A2 (sometimes referred to as TPA6132) is a DirectPath™ stereo headphone amplifier that eliminates the need for external dc-blocking output capacitors. Differential stereo inputs and built-in resistors set the device gain, further reducing external component count. Gain is selectable at –6 dB, 0 dB, 3 dB or 6 dB. The amplifier drives 25 mW into 16 Ω speakers from a single 2.3 V supply. The TPA6132A2 (TPA6132) provides a constant maximum output power independent of the supply voltage, thus facilitating the design for prevention of acoustic shock.

The TPA6132A2 features fully differential inputs to reduce system noise pickup between the audio source and the headphone amplifier. The high power supply noise rejection performance and differential architecture provides increased RF noise immunity. For single-ended input signals, connect INL+ and INR+ to ground.

The device has built-in pop suppression circuitry to completely eliminate disturbing pop noise during turn-on and turn-off. The amplifier outputs have short-circuit and thermal-overload protection along with ±8 kV HBM ESD protection, simplifying end equipment compliance to the IEC 61000-4-2 ESD standard.

The TPA6132A2 operates from a single 2.3 V to 5.5 V supply with 2.1 mA of typical supply current. Shutdown mode reduces supply current to less than 1 µA.

Features

  • Patented DirectPath™ Technology Eliminates Need for DC-Blocking Capacitors
    • Outputs Biased at 0 V
    • Excellent Low Frequency Fidelity
  • Active Click and Pop Suppression
  • 2.1 mA Typical Supply Current
  • Fully Differential or Single-Ended Inputs
    • Built-In Resistors Reduces Component Count
    • Improves System Noise Performance
  • Constant Maximum Output Power from 2.3 V to 5.5 V Supply
    • Simplifies Design to Prevent Acoustic Shock
  • Improved RF Noise Immunity
  • MicrosoftTM Windows VistaTM Compliant
  • High Power Supply Noise Rejection
    • 100 dB PSRR at 217 Hz
    • 90 dB PSRR at 10 kHz
  • Wide Power Supply Range: 2.3 V to 5.5 V
  • Gain Settings: –6 dB, 0 dB, 3 dB, and 6 dB
  • Short-Circuit and Thermal-Overload Protection
  • ±8 kV HBM ESD Protected Outputs
  • Small Package Available
    • 16-Pin, 3 mm × 3 mm Thin QFN

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Headphone amps Email Download to Excel
Part number Order Output power (W) Analog supply (Min) (V) Analog supply (Max) (V) PSRR (dB) Rating Operating temperature range (C) Headphone channels Volume control Shutdown current (ISD) (uA) Architecture Iq per channel (Typ) (mA)
TPA6132A2 Order now 0.025     2.3     5.5     100     Catalog     -40 to 85     Stereo     No     0.7     Class-AB     1.05    
TPA4411 Order now 0.08     1.8     4.5     80     Catalog     -40 to 85     Stereo     No     1     Class-AB     3.7    
TPA6130A2 Order now 0.138     2.5     5.5     109     Catalog     -40 to 85     Stereo     Yes     0.4     Class-AB     2    
TPA6133A2 Order now 0.138     2.5     5.5     109     Catalog     -40 to 85     Stereo     No     0.08     Class-AB     4.2    
TPA6136A2 Order now 0.025     5.5     2.3     100     Catalog     -40 to 85     Stereo     No     0.7     Class-AB     1.05    
TPA6138A2 Order now 0.25     3.6     3.6     80     Catalog     -40 to 85     Stereo     No     1     Class-AB     14    
TPA6140A2 Order now 0.025     2.5     5.5     105     Catalog     -40 to 85     Stereo     Yes     1     Class-G     0.6    
TPA6141A2 Order now 0.025     2.5     5.5     105     Catalog     -40 to 85     Stereo     No     1     Class-G     0.6    
TPA6166A2 Order now 0.03     1.7     1.9     92     Catalog     -40 to 85