TPD12S015A HDMI Companion Chip w/ Step-up DC-DC, I2C Level Shifter & High-speed ESD Clamps for Portable Apps | TI.com

TPD12S015A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
HDMI Companion Chip w/ Step-up DC-DC, I2C Level Shifter & High-speed ESD Clamps for Portable Apps

 

Description

The TPD12S015A device is an integrated HDMI companion chip solution. This device offers 8 low capacitance ESD clamps allowing HDMI 1.3/1.4 data rates. The 0.4-mm pitch DSBGA package pin mapping matches the HDMI Type D or Type C connectors. The integrated ESD clamps in monolithic silicon technology provide good matching between each differential signal pair. This provides an advantage over discrete ESD clamp solutions where variations between ESD clamps degrade the differential signal quality.

The TPD12S015A provides a regulated 5-V output (5VOUT) for sourcing the HDMI power line. The 5VOUT pin supplies minimum 55 mA to the HDMI receiver while meeting the HDMI 5VOUT specifications. The 5VOUT and the hot plug detect (HPD) circuitry are independent of the LS_OE control signal; they are controlled by the CT_CP_HPD pin. This independent control enables the detection scheme (5VOUT + HPD) to be active before enabling the HDMI link. The HPD_B port has a glitch filter to avoid false detection due to the bouncing while inserting the HDMI plug.

There are three noninverting bidirectional translation circuits for the SDA, SCL, and CEC lines; they are controlled by the LS_OE control signal. Each have a common power rail (VCCA) on the A side from 1.1 V to 3.6 V. On the B side, the SCL_B and SDA_B each have an internal 1.75-kΩ pullup connected to the regulated 5-V rail (5VOUT). The SCL and SDA pins meet the I2C specifications, and drive at least 750-pF loads which exceeds the HDMI cable specification. An LDO generates a 3.3-V internal rail for the CEC line operation when LS_OE = H & CT_CP_HPD = H. The CEC_B pin has a 26-kΩ pullup to this internal 3.3-V rail.

The TPD12S015A provides IEC61000-4-2 (Level 4) ESD protection. This device is offered in a space-saving 1.56-mm × 2.76-mm DSBGA package.

Features

  • Conforms to HDMI Compliance Tests Without Any External Components
  • Supports HDMI 1.3 and HDMI 1.4 Data Rate
  • Match Class D and Class C Pin Mapping
  • Excellent Matching Capacitance (0.05 pF) in Each Differential Signal Pair
  • Internal Boost Converter to Generate 5 V From a 2.3-V to 5.5-V Battery Voltage
  • Auto-Direction Sensing Level Shifting in the CEC, SDA, and SCL Paths
  • IEC 61000-4-2 (Level 4) System Level ESD Compliance
  • Improved Drop-In Replacement for the Industry Popular TPD12S015A
  • Industrial Temperature Range: –40°C to 85°C

Parametrics

Compare all products in HDMI, DisplayPort & MIPI Email Download to Excel
Part number Order Package Group Package size: mm2:W x L (PKG) Operating temperature range (C)
TPD12S015A Order now DSBGA | 28     See datasheet (DSBGA)     -40 to 85    
TPD12S015 Order now DSBGA | 28     See datasheet (DSBGA)     -40 to 85    
TPD12S016 Order now TSSOP | 24
UQFN | 24    
24TSSOP: 34 mm2: 4.4 x 7.8 (TSSOP | 24)
24UQFN: 8 mm2: 2 x 4 (UQFN | 24)    
-40 to 85    
TPD12S520 Order now TSSOP | 38
WQFN | 24    
38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)
24WQFN: 7 mm2: 1.5 x 4.5 (WQFN | 24)    
-40 to 85    
TPD12S521 Order now TSSOP | 38     38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)     -40 to 85    
TPD13S523 Order now TSSOP | 16
UQFN | 16    
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
16UQFN: 5 mm2: 1.8 x 2.6 (UQFN | 16)    
-40 to 85    
TPD5S115 Order now DSBGA | 16     See datasheet (DSBGA)     -40 to 85    
TPD5S116 Order now DSBGA | 15     See datasheet (DSBGA)     -40 to 85