TPD12S521 HDMI transmitter port protection and interface device | TI.com

TPD12S521
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
HDMI transmitter port protection and interface device

 

Description

The TPD12S521 is a single-chip electro-static discharge (ESD) circuit protection device for the high-definition multimedia interface (HDMI) transmitter port. While providing ESD protection with transient voltage suppression (TVS) diodes, the TVS protection adds little or no additional glitch in the high-speed differential signals. The high-speed transition minimized differential signaling (TMDS) ESD protection lines add only 0.8-pF capacitance.

The low-speed control lines offer voltage-level shifting to eliminate the need for an external voltage level-shifter IC. The control line TVS diodes add 3.5-pF capacitance to the control lines. The 38-pin DBT package offers a seamless layout routing option to eliminate the routing glitch for the differential signal pairs. The DBT package pitch (0.5 mm) matches with the HDMI connector pitch. In addition, the pin mapping follows the same order as the HDMI connector pin mapping. The TPD12S521 provides an on-chip current limiting switch with output ratings of 55 mA at pin 38. This enables HDMI receiver detection even when the receiver device is powered off.

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV Contact Discharge on External Lines
  • Single-Chip ESD Solution for HDMI Driver
  • On-Chip Current Regulator with 55-mA Current
    Output
  • Supports All HDMI 1.3 and HDMI 1.4 Data Rates
    (–3 dB Frequency > 3 GHz)
  • 0.8-pF Capacitance for the High Speed TMDS
    Lines
  • 0.05-pF Matching Capacitance Between the
    Differential Signal Pair
  • 38-Pin TSSOP Provides Seamless Layout Option
    with HDMI Connector
  • Backdrive Protection
    • TMDS_D[2:0]+/–
    • TMDS_CK+/–
    • CE_REMOTE_OUT
    • DDC_DAT_OUT
    • DDC_CLK_OUT
    • HOTPLUG_DET_OUT
  • Lead-Free Package

Parametrics

Compare all products in HDMI, DisplayPort & MIPI Email Download to Excel
Part number Order Protocols Supply voltage (V) Package Group Package size: mm2:W x L (PKG) Operating temperature range (C)
TPD12S521 Order now HDMI       TSSOP | 38     38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)     -40 to 85    
TPD12S015 Order now HDMI       DSBGA | 28     See datasheet (DSBGA)     -40 to 85    
TPD12S015A Order now HDMI       DSBGA | 28     See datasheet (DSBGA)     -40 to 85    
TPD12S016 Order now HDMI     3.3
5    
TSSOP | 24
UQFN | 24    
24TSSOP: 34 mm2: 4.4 x 7.8 (TSSOP | 24)
24UQFN: 8 mm2: 2 x 4 (UQFN | 24)    
-40 to 85    
TPD12S520 Order now HDMI     5
3.3    
TSSOP | 38
WQFN | 24    
38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)
24WQFN: 7 mm2: 1.5 x 4.5 (WQFN | 24)    
-40 to 85    
TPD13S523 Order now HDMI       TSSOP | 16
UQFN | 16    
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
16UQFN: 5 mm2: 1.8 x 2.6 (UQFN | 16)    
-40 to 85    
TPD5S115 Order now HDMI       DSBGA | 16     See datasheet (DSBGA)     -40 to 85    
TPD5S116 Order now     DSBGA | 15     See datasheet (DSBGA)     -40 to 85