TPD1E01B04
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1-channel ESD protection diode for USB Type-C and Thunderbolt 3

 

Models (2)

Title Category Type Date
TPD1E01B04 S-Parameter Model S-Parameter Model ZIP 13 Jun 2016
TPD1E01B04 IBIS Model IBIS Model ZIP 23 May 2016

Design kits & evaluation modules (3)

Reference designs

USB Type-C™ and power delivery multiport adapter reference design

The TIDA-03027 reference design represents a multiport adapter solution that enables products with a USB Type-C interface to connect to HDMI 2.0 and USB 3.0 Type-A interfaces. It also includes an additional USB Type-C full feature receptacle, which allows the user to simultaneously connect USB (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation