TPD1E05U06-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 1-channel ultra-low-capacitance IEC ESD protection diode

 

Models (2)

Title Category Type Date
TPDxE05U06 S-Parameters Model S-Parameter Model ZIP 02 Nov 2016
TPD1E05U06-Q1 IBIS Model IBIS Model ZIP 04 Aug 2016

Design kits & evaluation modules (2)

Name Part# Type
Generic ESD Evaluation Module ESDEVM Evaluation Modules & Boards
TPD1E05U06-Q1 Automotive 1-Channel Ultra-Low-Capacitance IEC ESD Protection Diode Evaluation Module TPD1E05U06-Q1EVM Evaluation Modules & Boards

Reference designs

30-W/in3, 94% Efficiency, 65-W USB Type-C PD AC/DC adapter reference design

This fully tested, USB power delivery reference design is a high efficiency, high power density, AC/DC adapter solution with a wide input voltage range (85 - 265VAC) for laptop adapters and smartphone charger applications. It adopts active-clamp-flyback topology controlled by TI’s newest ACF (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPD1E05U06-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.