TPD1E0B04 1-channel ESD protection diode for USB Type-C and antenna protection | TI.com

TPD1E0B04 (ACTIVE) 1-channel ESD protection diode for USB Type-C and antenna protection

 

Description

The TPD1E0B04 is a bidirectional TVS ESD protection diode array for USB Type-C and Thunderbolt 3 circuit protection. The TPD1E0B04 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.13-pF IO capacitance per channel (DPL package) making it ideal for protecting high-speed interfaces up to 20 Gbps such as USB 3.1 Gen 2, Thunderbolt 3, and Antenna. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The TPD1E0B04 is offered in the industry standard 0201 (DPL) and 0402 (DPY) packages.

Features

  • IEC 61000-4-2 Level 4 (Contact) ESD Protection
    • ±8-kV Contact Discharge
    • ±9-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 1.7 A (8/20 µs)
  • IO Capacitance: 0.13 to 0.15 pF (Typical), 0.15 to 0.18 pF (Maximum)
  • DC Breakdown Voltage: 6.7 V (Typical)
  • Ultra Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Supports High Speed Interfaces up to 20 Gbps
  • Low Insertion Loss: >30 GHz (–3 dB Bandwidth)
  • Industrial Temperature Range: –40°C to +125°C
  • Ultra-small 0201 and 0402 footprints

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD1E0B04 Order now 1     0.13     3.6     8     1.7     USB Type-C    
   
Bi-Directional     10     Catalog     -40 to 125     X1SON | 2
X2SON | 2    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
1.0     7.2    
TPD1E01B04 Order now 1     0.18     3.6     15     2.5     HDMI 1.4/1.3
HDMI 2.0
USB 3.0
USB Type-C    
   
Bi-Directional     10     Catalog     -40 to 125     X1SON | 2
X2SON | 2    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
0.57     7.0    
TPD1E04U04 Order now 1     0.5     3.6     16     2.5     HDMI 1.4/1.3
HDMI 2.0
USB 2.0
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     X1SON | 2
X2SON | 2    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
0.25     5.3    
TPD1E05U06 Order now 1     0.4     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
SATA/PCIe
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.8     18    
TPD1E10B06 Order now 1     12     5.5     30     6     Audio
General Purpose    
   
Bi-Directional     100     Catalog     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.8     10    
TPD1E1B04 Order now 1     1     3.6     30     6.3     Audio
Ethernet
General Purpose
LVDS
USB 2.0