TPD1S414 USB Charger OVP Switch With ESD | TI.com

TPD1S414
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
USB Charger OVP Switch With ESD

 

Recommended alternative parts

  • TPD1S514  -  The TPD1S514 provides ESD, OVP, and surge protection for Vbus pin of USB charger interface.

Description

The TPD1S414 device is a single-chip solution for a USB connector’s VBUS line protection. The bidirectional nFET switch ensures safe current flow in both charging and host mode while protecting the internal system circuits from any overvoltage conditions at the VBUS_CON pin. On the VBUS_CON pin, this device can handle overvoltage protection up to 30 V. After the EN pin toggles low, the TPD1S414 waits 20 ms before turning ON the nFET through a soft-start delay. ACK pin indicates the FET is completely turned ON.

The typical application interface for the TPD1S414 is the VBUS line in USB connectors. Typical end equipment for TPD1S414 are mobiles phones, tablets, wearables, and electronic-point-of-sale (EPOS). The TPD1S414 can also be applied to any system using an interface with a 5-V power rail.

Features

  • Overvoltage Protection at VBUS_CON Up to 30-V DC
  • Low RON nFET Switch Supports Host and Charging Mode
  • Internal 15-ms Start-Up Delay
  • Internal 30-ms Soft-Start Delay to Minimize the USB Inrush Current
  • Transient Protection for VBUS Line:
    • IEC 61000-4-2 Contact Discharge ±15 kV
    • IEC 61000-4-2 Air Gap Discharge ±15 kV
    • IEC 61000-4-5 Open-Circuit Voltage 100 V
  • Integrated Input Enable and Status Output Signal
  • Thermal Shutdown (TSD) Feature
  • Space-Saving DSBGA Package: (1.4 mm × 1.89 mm)

Parametrics

Compare all products in Application-specific port protection Email Download to Excel
Part number Order Number of switches IO capacitance (Typ) (pF) Breakdown voltage (Min) (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-2 air-gap (+/- kV) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD1S414 Order now 1       6     15     15     USB 2.0
USB 3.0    
Over Voltage Protection
Surge Protection    
Uni-Directional     1000     Catalog     -40 to 85            
TPD1S514 Order now 1       6     15     15     USB 2.0
USB 3.0    
Over Voltage Protection
Surge Protection    
Uni-Directional       Catalog     -40 to 85           8    
TPD4S014 Order now 4     1.5     6     15     15     USB 2.0     Over Voltage Protection     Uni-Directional     1000     Catalog     -40 to 85     WSON | 10     10WSON: 4 mm2: 2 x 2 (WSON | 10)     1     15    
TPD4S214 Order now 4     2     6     15     15     USB 2.0     Current Limit
Over Voltage Protection    
Uni-Directional     100     Catalog     -40 to 85     DSBGA | 12     12DSBGA: 2 mm2: 1.16 x 2 (DSBGA | 12)     1     9