Home Interface Application-specific port protection ICs

TPD1S414

ACTIVE

USB charger O-VP switch with ESD

Product details

Number of switches 1 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-2 air-gap (±V) 15000 Features Overvoltage protection, Surge protection Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Interface type USB 2.0, USB 3.0
Number of switches 1 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-2 air-gap (±V) 15000 Features Overvoltage protection, Surge protection Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Interface type USB 2.0, USB 3.0
DSBGA (YZ) 12 2.5671 mm² 1.99 x 1.29
  • Overvoltage Protection at VBUS_CON Up to 30-V DC
  • Low RON nFET Switch Supports Host and Charging Mode
  • Internal 15-ms Start-Up Delay
  • Internal 30-ms Soft-Start Delay to Minimize the USB Inrush Current
  • Transient Protection for VBUS Line:
    • IEC 61000-4-2 Contact Discharge ±15 kV
    • IEC 61000-4-2 Air Gap Discharge ±15 kV
    • IEC 61000-4-5 Open-Circuit Voltage 100 V
  • Integrated Input Enable and Status Output Signal
  • Thermal Shutdown (TSD) Feature
  • Space-Saving DSBGA Package: (1.4 mm × 1.89 mm)
  • Overvoltage Protection at VBUS_CON Up to 30-V DC
  • Low RON nFET Switch Supports Host and Charging Mode
  • Internal 15-ms Start-Up Delay
  • Internal 30-ms Soft-Start Delay to Minimize the USB Inrush Current
  • Transient Protection for VBUS Line:
    • IEC 61000-4-2 Contact Discharge ±15 kV
    • IEC 61000-4-2 Air Gap Discharge ±15 kV
    • IEC 61000-4-5 Open-Circuit Voltage 100 V
  • Integrated Input Enable and Status Output Signal
  • Thermal Shutdown (TSD) Feature
  • Space-Saving DSBGA Package: (1.4 mm × 1.89 mm)

The TPD1S414 device is a single-chip solution for a USB connector’s VBUS line protection. The bidirectional nFET switch ensures safe current flow in both charging and host mode while protecting the internal system circuits from any overvoltage conditions at the VBUS_CON pin. On the VBUS_CON pin, this device can handle overvoltage protection up to 30 V. After the EN pin toggles low, the TPD1S414 waits 20 ms before turning ON the nFET through a soft-start delay. ACK pin indicates the FET is completely turned ON.

The typical application interface for the TPD1S414 is the VBUS line in USB connectors. Typical end equipment for TPD1S414 are mobiles phones, tablets, wearables, and electronic-point-of-sale (EPOS). The TPD1S414 can also be applied to any system using an interface with a 5-V power rail.

The TPD1S414 device is a single-chip solution for a USB connector’s VBUS line protection. The bidirectional nFET switch ensures safe current flow in both charging and host mode while protecting the internal system circuits from any overvoltage conditions at the VBUS_CON pin. On the VBUS_CON pin, this device can handle overvoltage protection up to 30 V. After the EN pin toggles low, the TPD1S414 waits 20 ms before turning ON the nFET through a soft-start delay. ACK pin indicates the FET is completely turned ON.

The typical application interface for the TPD1S414 is the VBUS line in USB connectors. Typical end equipment for TPD1S414 are mobiles phones, tablets, wearables, and electronic-point-of-sale (EPOS). The TPD1S414 can also be applied to any system using an interface with a 5-V power rail.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPD1S514 ACTIVE USB charger over voltage Surge and ESD protection TPD1S514 has dead battery support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPD1S414 USB Charger Overvoltage, Surge, and ESD Protection for VBUS Pin datasheet (Rev. B) PDF | HTML 29 Nov 2015
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
EVM User's guide TPD1S414EVM User's Guide (Rev. A) 02 Jun 2015
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPD1S414EVM — TPD1S414EVM - USB Charger Overvoltage OVP Switch with ESD Evaluation Module

The TPD1S414EVM includes 4 TPD1S414YZ’s in various configurations for testing. Three of the TPD1S414YZ’s are configured for IEC61000-4-5 (8/20 μs) compliance testing; one TPD1S414YZ is configured for throughput on USB 2.0 Type A connectors for throughput analysis.

User guide: PDF
Not available on TI.com
Simulation model

TPD1S414 IBIS Model

SLLM230.ZIP (25 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DSBGA (YZ) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos