TPD2E001 Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces | TI.com

TPD2E001
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces

 

Description

The TPD2E001 is a two-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD2E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 Level 4 international standard.

The DRS package (3.00 mm × 3.00 mm) is also available as a non-magnetic package for medical imaging applications.

See also TPD2E2U06DRLR which is p2p compatible to TPD2E001DRLR and offers higher IEC ESD Protection, lower clamping voltage, and eliminates the input capacitor requirement.

Features

  • IEC 61000-4-2 ESD Protection (Level 4)
    • ±8-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IO Capacitance: 1.5 pF (Typ)
  • Low Leakage Current: 1 nA (Maximum)
  • Low Supply Current: 1 nA
  • 0.9 V to 5.5 V Supply-Voltage Range
  • Space-Saving DRL, DRY, and QFN Package Options
  • Alternate 3, 4, 6-Channel options Available:
    TPD3E001, TPD4E001, TPD6E001

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD2E001 Order now 2     1.5     5.5     8       Ethernet
LVDS
USB 2.0    
    Uni-Directional     1     Catalog     -40 to 85     SON | 6
SON | 6
SOT-23 | 4
SOT-5X3 | 5    
6SON: 1 mm2: 1 x 1.45 (SON | 6)
6SON: 9 mm2: 3 x 3 (SON | 6)
4SOT-23: 7 mm2: 2.37 x 2.92 (SOT-23 | 4)
5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)    
1.2     25    
TPD2E2U06 Order now 2     1.5     5.5     25     5.5     Ethernet
General Purpose
LVDS
USB 2.0    
    Uni-Directional     10     Catalog     -40 to 125     SOT-5X3 | 5     5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)     0.5     9.7