Home Interface Diodes ESD protection diodes

TPD2E1B06

ACTIVE

Dual 1-pF, ±5.5-V, ±10-kV ESD protection diode with ESD rating for USB 2.0

Product details

Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 35 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 1 Clamping voltage (V) 11 Breakdown voltage (min) (V) 7
Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 35 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 1 Clamping voltage (V) 11 Breakdown voltage (min) (V) 7
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Provides System Level ESD Protection for Low
    Voltage IO Interface
  • IEC 61000-4-2 Level 4 ESD Rating
  • Low IO Capacitance: 0.85 pF (Typical)
  • DC Breakdown Voltage: 7 V (Minimum)
  • Ultra-Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Temperature Range: –40°C to 125°C
  • Small Easy-to-Route DRL package
  • Provides System Level ESD Protection for Low
    Voltage IO Interface
  • IEC 61000-4-2 Level 4 ESD Rating
  • Low IO Capacitance: 0.85 pF (Typical)
  • DC Breakdown Voltage: 7 V (Minimum)
  • Ultra-Low Leakage Current: 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Temperature Range: –40°C to 125°C
  • Small Easy-to-Route DRL package

The TPD2E1B06 device is a dual-channel, ultra-low capacitance ESD protection device. It offers ±10-KV IEC contact ESD protection. Its 1-pF line capacitance makes it suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C. The TPD2E1B06 device has two common layout methods, and both are highlighted in Layout.

The TPD2E1B06 device is a dual-channel, ultra-low capacitance ESD protection device. It offers ±10-KV IEC contact ESD protection. Its 1-pF line capacitance makes it suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C. The TPD2E1B06 device has two common layout methods, and both are highlighted in Layout.

Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPD2E1B06 Dual-Channel High-Speed ESD Protection Device datasheet (Rev. D) PDF | HTML 27 Apr 2016
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note Capacitance Requirements for High Speed Signals (Rev. A) PDF | HTML 21 Aug 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
EVM User's guide HVL054 User's Guide 12 Aug 2013
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Generic ESD Evaluation Module

Texas Instrument's ESDEVM evaluation module allows the evaluation of most of TI's ESD portfolio. The board comes with all traditional ESD footprints in order to be able to test any number of devices. Devices that need to be tested can be soldered onto their respect footprint and then tested. For (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD2E1B06 IBIS Model

SLVM933.ZIP (2 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP40001 — USB Type-C PD DFP 5/12/20V3A Output with 2~3 Cell Battery Input Power Bank Reference Design

PMP40001 is a full featured USB type-C PD DFP reference design. The pure analog configuration for the USB type-C source controller--TPS25740 makes the PD negotiation easy. It supports 3 sets of output voltage options including 5V/12V/20V.  The max output current is 3A which provides a maximal (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40441 — Multi-cell buck-boost battery charger system reference design for USB PD PPS

This reference design is for USB Power Delivery (PD) battery charging applications, such as power banks or other portable devices. It employs the Buck-Boost charger BQ25713 for a wide input and output range for USB PD charging. The USB PD controller card (PMP40442) can configure the charger to run (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40294 — Bi-directional Battery Power System +USB A 5V2A Output Reference Design

The PMP40294 reference design is designed for a high capacity battery packs which requires more and more charging and discharging power. It can support a wide input voltgae (5~20V) from any adaptor and deliver the maximal charging current up to 3A to a 3S battery pack. By adopting the (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40280 — Bi-Directional Battery Initialization System Control Board Reference Design

The PMP40280 is a battery initialization reference design solution for automotive and battery applications. The MCU TM4C123GH6PZ sets charging/discharging current and real time monitors battery voltage and charging/discharging current. It will calibrate system gain error to meet (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOT-5X3 (DRL) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos