Home Interface Diodes ESD protection diodes

TPD2E2U06

ACTIVE

Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Product details

Package name SOT-5X3, SOT-SC70 Peak pulse power (8/20 μs) (max) (W) 85 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 1.5 Clamping voltage (V) 9.7 Breakdown voltage (min) (V) 6.5
Package name SOT-5X3, SOT-SC70 Peak pulse power (8/20 μs) (max) (W) 85 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 1.5 Clamping voltage (V) 9.7 Breakdown voltage (min) (V) 6.5
SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 3 4.2 mm² 2 x 2.1
  • IEC 61000-4-2 Level 4
    • ±25 kV (Contact discharge)
    • ±30 kV (Air-gap discharge)
  • IEC 61000-4-5 Surge protection
    • 5.5-A Peak pulse current (8/20 µs Pulse)
  • IO Capacitance 1.5 pF (Typ)
  • DC Breakdown voltage 6.5 V (Min)
  • Ultra-Low leakage current 10 nA (Max)
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to +125°C
  • Small easy-to-route DRL and DCK package
  • IEC 61000-4-2 Level 4
    • ±25 kV (Contact discharge)
    • ±30 kV (Air-gap discharge)
  • IEC 61000-4-5 Surge protection
    • 5.5-A Peak pulse current (8/20 µs Pulse)
  • IO Capacitance 1.5 pF (Typ)
  • DC Breakdown voltage 6.5 V (Min)
  • Ultra-Low leakage current 10 nA (Max)
  • Low ESD clamping voltage
  • Industrial temperature range: –40°C to +125°C
  • Small easy-to-route DRL and DCK package

The TPD2E2U06 is a dual-channel low capacitance TVS diode ESD protection device. The device offers ±25-kV contact and ±30-kV air-gap ESD protection in accordance with the IEC 61000-4-2 standard. The 1.5-pF line capacitance of the TPD2E2U06 makes the device suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C™.

The TPD2E2U06 is a dual-channel low capacitance TVS diode ESD protection device. The device offers ±25-kV contact and ±30-kV air-gap ESD protection in accordance with the IEC 61000-4-2 standard. The 1.5-pF line capacitance of the TPD2E2U06 makes the device suitable for a wide range of applications. Typical application interfaces are USB 2.0, LVDS, and I2C™.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPD2E2U06 Dual-Channel High-Speed ESD Protection Device datasheet (Rev. C) PDF | HTML 03 Dec 2019
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Product overview Isolating I2C Signals (Rev. A) PDF | HTML 01 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Selection guide ESD by Interface Selection Guide (Rev. A) 26 Jun 2017
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Generic ESD Evaluation Module

Texas Instrument's ESDEVM evaluation module allows the evaluation of most of TI's ESD portfolio. The board comes with all traditional ESD footprints in order to be able to test any number of devices. Devices that need to be tested can be soldered onto their respect footprint and then tested. For (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD2E2U06 IBIS Model (Rev. A)

SLLM214A.ZIP (3 KB) - IBIS Model
Simulation model

TPD2E2U06 PSpice Model (DCK package)

SLLM485.ZIP (150 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF

Many TI reference designs include the TPD2E2U06

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins Download
SOT-5X3 (DRL) 5 View options
SOT-SC70 (DCK) 3 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos