TPD2EUSB30 2-channel ESD solution for SuperSpeed USB 3.0 interface | TI.com

TPD2EUSB30
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2-channel ESD solution for SuperSpeed USB 3.0 interface

 

Description

The TPD2EUSB30, TPD2EUSB30A, and TPD4EUSB30 are 2 and 4 channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode arrays. The TPDxEUSB30/A devices are rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Contact). These devices also offer 5 A (8/20 µs) peak pulse current ratings per IEC 61000-4-5 (Surge) specification.

The TPD2EUSB30A offers low 4.5-V DC break-down voltage. The low capacitance, low break-down voltage, and low dynamic resistance make the TPD2EUSB30A a superior protection device for high-speed differential IOs.

The TPD2EUSB30 and TPD2EUSB30A are offered in space saving DRT (1 mm × 1 mm) package. The TPD4EUSB30 is offered in space saving DQA (2.5 mm × 1.0 mm) package.

Features

  • Supports USB 3.0 Data Rates (5 Gbps)
  • IEC 61000-4-2 ESD Protection (Level 4 Contact)
  • IEC 61000-4-5 Surge Protection
    • 5 A (8/20 µs)
  • Low Capacitance
    • DRT: 0.7 pF (Typ)
    • DQA: 0.8 pF (Typ)
  • Dynamic Resistance: 0.6 Ω (Typ)
  • Space-Saving DRT, DQA Packages
  • Flow-Through Pin Mapping

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD2EUSB30 Order now 2     0.7     5.5     8     5     USB 3.0         Uni-Directional     100     Catalog     -40 to 85     SOT-9X3 | 3     3SOT-9X3: 1 mm2: 1 x 1 (SOT-9X3 | 3)     0.6     8    
TPD2EUSB30A Order now 2     0.7     5.5     8     5     Ethernet
USB 3.0    
    Uni-Directional     100     Catalog     -40 to 85     SOT-9X3 | 3     3SOT-9X3: 1 mm2: 1 x 1 (SOT-9X3 | 3)     0.6     8    
TPD4EUSB30 Order now 4     0.8     5.5     8     5     USB 3.0         Uni-Directional     100     Catalog     -40 to 85     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.6     8