SLVSDL1 April 2017 TPD2S300

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings—JEDEC Specification
    3. 6.3ESD Ratings—IEC Specification
    4. 6.4Recommended Operating Conditions
    5. 6.5Thermal Information
    6. 6.6Electrical Characteristics
    7. 6.7Timing Requirements
    8. 6.8Typical Characteristics
  7. Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
      1. 7.3.12-Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2 Pins): 24-VDC Tolerant
      2. 7.3.22-Channels of IEC61000-4-2 ESD Protection (CC1, CC2 Pins)
      3. 7.3.3Low Quiescent Current: 3.23 µA (Typical), VPWR, VM = 3.3 V
      4. 7.3.4CC1, CC2 Overvoltage Protection FETs 200 mA Capable for Passing VCONN Power
      5. 7.3.5CC Dead Battery Resistors Integrated for Handling Dead Battery Use Case in Mobile Devices
      6. 7.3.61.4-mm × 1.4-mm WCSP Package
    4. 7.4Device Functional Modes
  8. Application and Implementation
    1. 8.1Application Information
    2. 8.2Typical Application
      1. 8.2.1Smart-Phone Application
        1. 8.2.1.1Design Requirements
        2. 8.2.1.2Detailed Design Procedure
          1. 8.2.1.2.1VBIAS Capacitor Selection
          2. 8.2.1.2.2Dead Battery Operation
          3. 8.2.1.2.3CC Line Capacitance
          4. 8.2.1.2.4FLT Pin Operation
          5. 8.2.1.2.5VCONN Operation
          6. 8.2.1.2.6Low Quiescent Current
        3. 8.2.1.3Application Curves
      2. 8.2.2Laptop Application
        1. 8.2.2.1Design Requirements
        2. 8.2.2.2Detailed Design Procedure
          1. 8.2.2.2.1VBIAS Capacitor Selection
          2. 8.2.2.2.2Dead Battery Operation
          3. 8.2.2.2.3CC Line Capacitance
          4. 8.2.2.2.4FLT Pin Operation
          5. 8.2.2.2.5VCONN Operation
        3. 8.2.2.3Application Curves
      3. 8.2.3Power Adaptor Application
        1. 8.2.3.1Design Requirements
        2. 8.2.3.2Detailed Design Procedure
          1. 8.2.3.2.1VBIAS Capacitor Selection
          2. 8.2.3.2.2Dead Battery Operation
          3. 8.2.3.2.3CC Line Capacitance
          4. 8.2.3.2.4FLT Pin Operation
          5. 8.2.3.2.5VCONN Operation
        3. 8.2.3.3Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
  11. 11Device and Documentation Support
    1. 11.1Documentation Support
      1. 11.1.1Related Documentation
    2. 11.2Receiving Notification of Documentation Updates
    3. 11.3Community Resources
    4. 11.4Trademarks
    5. 11.5Electrostatic Discharge Caution
    6. 11.6Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • 2 Channels of Short-to-VBUS Overvoltage Protection (CC1, CC2): 24-VDC Tolerant
  • 2 Channels of IEC 61000-4-2 ESD Protection (CC1, CC2)
  • Low quiescent current: 3.23 µA (Typical), VPWR, VM = 3.3 V
  • CC1, CC2 Overvoltage Protection FETs 200 mA capable for passing VCONN power
  • CC Dead Battery Resistors Integrated for handling dead battery use case in mobile devices
  • 1.4-mm × 1.4-mm WCSP Package

Applications

  • Smartphones
  • Laptop PC
  • Tablets
  • Wall Adaptors
  • Power Banks
  • Power Drills

Description

The TPD2S300 is a single chip USB Type-C port protection solution that provides 20-V Short-to-VBUS overvoltage and IEC ESD protection for the CC1 and CC2 pins.

Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released which do not meet the USB Type-C specification. One example of this is USB Type-C Power Delivery adaptors that start out with 20 V on the VBUS line. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 20-V VBUS to be shorted to the CC pins. Also, due to the close proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture is going to cause the 20-V VBUS pin to be shorted to the CC pins.

These non-ideal equipments and mechanical events make it necessary for the CC pins to be 20-V tolerant, even though they only operate at 5 V or lower. The TPD2S300 enables the CC pins to be 20-V tolerant without interfering with normal operation by providing overvoltage protection on the CC pins. The device places high voltage FETs in series on the CC lines. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.

Finally, most systems require IEC61000-4-2 system level ESD protection for their external pins. The TPD2S300 integrates IEC 61000-4-2 ESD protection for the CC1 and CC2 pins, removing the need to place high voltage TVS diodes externally on the connector.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TPD2S300WCSP (9)1.40 mm × 1.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Application Diagram

TPD2S300 TPD2S300_App_Diagram_2_v1.gif

Revision History

DATEREVISIONNOTES
April 2017*Initial release.