TPD2S701-Q1 (ACTIVE)

Automotive USB 2-Channel Data Line Short-to-Vbus and IEC ESD Protection

Automotive USB 2-Channel Data Line Short-to-Vbus and IEC ESD Protection - TPD2S701-Q1
 

Description

The TPD2S701-Q1 is a 2-Channel Data Line Short-to-VBUS and IEC61000-4-2 ESD protection device for automotive high-speed interfaces like USB 2.0. The TPD2S701-Q1 contains two data line nFET switches which ensure safe data communication by providing best in class bandwidth for minimal signal degradation while simultaneously protecting the internal system circuits from any overvoltage conditions at the VD+ and VD– pins.

On these pins, this device can handle overvoltage protection up to 7-V DC. This provides sufficient protection for shorting the data lines to the USB VBUS rail. The overvoltage protection circuit provides the most reliable short to VBUS isolation in the industry, shutting off the data switches in 200 ns and protecting the upstream circuitry from harmful voltage and current spikes.

Additionally, the TPD2S701-Q1 only requires a single power supply of 5 V in order to optimize power tree size and cost. The OVP threshold and clamping circuit can be adjusted by a resistor divider network to provide a simple, cost effective way to optimize system protection for any transceiver. The TPD2S701-Q1 also includes a FLT pin which provides an indication when the device sees an overvoltage condition and automatically resets when the overvoltage condition is removed.

The TPD2S701-Q1 also integrates system level IEC 61000-4-2 and ISO 10605 ESD clamps on the VD+ and VD– pins, thus eliminating the need for external high voltage, low capacitance TVS clamp circuits in the application.

Features

  • AEC-Q100 Qualified
    • –40°C to 125°C Operating Temperature Range
  • Short-to-VBUS Protection on VD+ and VD–
  • ESD Performance VD+, VD–
    • ±8-kV Contact Discharge (IEC 61000-4-2 and ISO 10605 330 pF, 330 Ω)
    • ±15-kV Air-Gap Discharge (IEC 61000-4-2 and ISO 10605 330 pF, 330 Ω)
  • High Speed Data Switches (1-GHz Bandwidth)
  • Only Requires 5-V Power Supply
  • Adjustable OVP Threshold
  • Fast Overvoltage Response Time (200 ns typical)
  • Thermal Shutdown Feature
  • Integrated Input Enable and Fault Output Signal
  • Flow-through Routing for Data Integrity
    • 10-pin VSSOP Package (3 mm × 3 mm)
    • 10-pin QFN Package (2.5 mm × 2.5 mm)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Application-Specific Port Protection

 
Breakdown Voltage (Min) (V)
IEC 61000-4-2 Contact (+/- kV)
IEC 61000-4-2 Air-Gap (+/- kV)
Interface
Features
Bi-/Uni-Directional
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
TPD2S701-Q1 TPD2S703-Q1
  20   
8    8   
15    15   
LVDS
USB 2.0
USB 3.0   
LVDS
USB 2.0
USB 3.0   
  Short-to-Battery Protection   
Uni-Directional    Uni-Directional   
Automotive    Automotive   
-40 to 125    -40 to 125   
SON
VSSOP   
SON
VSSOP   
See datasheet (SON)
10VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
See datasheet (SON)
10VSSOP: 15 mm2: 4.9 x 3(VSSOP)