Home Interface Application-specific port protection ICs

TPD3S716-Q1

ACTIVE

Automotive USB 0.5-A to 2.4-A adjustable current limit and VBUS/D+/D- short-to-VBATT protection

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS254900A-Q1 ACTIVE Automotive USB host charger with short-to-VBATT protection TPS254900A-Q1 is newer version which integrates BC1.2 logic

Product details

Number of switches 3 IO capacitance (typ) (pF) 6.9 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Features Current limit, Short-to-battery protection Bi-/uni-directional Unidirectional Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Interface type USB 2.0
Number of switches 3 IO capacitance (typ) (pF) 6.9 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-2 air-gap (±V) 15000 Features Current limit, Short-to-battery protection Bi-/uni-directional Unidirectional Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Interface type USB 2.0
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • AEC-Q100 Qualified (Grade 1)
    • Operating Temperature Range: –40°C to +125°C
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Short-to-Battery (up to 18 V) and Short-to-Ground Protection on VBUS_CON
  • Short-to-Battery (up to 18 V) and Short-to-VBUS Protection on VD+, VD–
  • IEC 61000-4-2 ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • ISO 10605 330-pF, 330-Ω ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • Low RON nFET VBUS Switch (63 mΩ typical)
  • High Speed Data Switches (1-GHz, 3-dB Bandwidth)
  • Adjustable Hiccup Current Limit up to 2.4 A
  • Fast Over-voltage Response Time
    • 2-µs typical (VBUS switch)
    • 200-ns typical (Data switches)
  • Independent VBUS and Data enable pins for configuring both Host and Client/OTG mode
  • Fault Output Signal
  • Thermal Shutdown Feature
  • Flow-through layout in 16-Pin SSOP Package (4.9 mm x 3.9 mm)
  • AEC-Q100 Qualified (Grade 1)
    • Operating Temperature Range: –40°C to +125°C
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Short-to-Battery (up to 18 V) and Short-to-Ground Protection on VBUS_CON
  • Short-to-Battery (up to 18 V) and Short-to-VBUS Protection on VD+, VD–
  • IEC 61000-4-2 ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • ISO 10605 330-pF, 330-Ω ESD Protection on VBUS_CON, VD+, VD–
    • ±8-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • Low RON nFET VBUS Switch (63 mΩ typical)
  • High Speed Data Switches (1-GHz, 3-dB Bandwidth)
  • Adjustable Hiccup Current Limit up to 2.4 A
  • Fast Over-voltage Response Time
    • 2-µs typical (VBUS switch)
    • 200-ns typical (Data switches)
  • Independent VBUS and Data enable pins for configuring both Host and Client/OTG mode
  • Fault Output Signal
  • Thermal Shutdown Feature
  • Flow-through layout in 16-Pin SSOP Package (4.9 mm x 3.9 mm)

The TPD3S716-Q1 is a single-chip solution for short-to-battery, short-circuit, and ESD protection with an adjustable current-limit for the USB connector’s VBUS and data lines in automotive applications. The integrated data switches provide best-in-class bandwidth for minimal signal degradation while simultaneously providing 18 V short-to-battery protection. The high bandwidth of 1 GHz allows for USB2.0 high-speed data rates for applications like Car Play. Extra margin in bandwidth above 720-MHz also helps to maintain a clean USB 2.0 eye diagram with the long captive cables that are common in the automotive USB environment. The short-to-battery protection isolates the internal system circuits from any over-voltage conditions at the VBUS_CON, VD+, and VD– pins. On these pins, the TPD3S716-Q1 can handle over-voltage protection up to 18 V for hot plug and DC events. The over-voltage protection circuit provides the most reliable short-to-battery isolation in the industry, shutting off the data switches in 200 ns and protecting the upstream circuitry from harmful voltage and current spikes.

The VBUS_CON pin also provides an adjustable current limited load switch and handles short-to-ground protection. The device supports VBUS currents up to 2.4 A, allowing support for charging USB BC1.2, USB Type-C 5V/1.5A, and proprietary charging schemes up to 2.4 A. The separate enable pins for data and VBUS allow for both host and client-OTG mode. TPD3S716-Q1 also integrates system level IEC 61000-4-2 and ISO 10605 ESD protection on its VBUS_CON, VD+, and VD– pins removing the need to provide external high voltage, low capacitance diodes.

The TPD3S716-Q1 is a single-chip solution for short-to-battery, short-circuit, and ESD protection with an adjustable current-limit for the USB connector’s VBUS and data lines in automotive applications. The integrated data switches provide best-in-class bandwidth for minimal signal degradation while simultaneously providing 18 V short-to-battery protection. The high bandwidth of 1 GHz allows for USB2.0 high-speed data rates for applications like Car Play. Extra margin in bandwidth above 720-MHz also helps to maintain a clean USB 2.0 eye diagram with the long captive cables that are common in the automotive USB environment. The short-to-battery protection isolates the internal system circuits from any over-voltage conditions at the VBUS_CON, VD+, and VD– pins. On these pins, the TPD3S716-Q1 can handle over-voltage protection up to 18 V for hot plug and DC events. The over-voltage protection circuit provides the most reliable short-to-battery isolation in the industry, shutting off the data switches in 200 ns and protecting the upstream circuitry from harmful voltage and current spikes.

The VBUS_CON pin also provides an adjustable current limited load switch and handles short-to-ground protection. The device supports VBUS currents up to 2.4 A, allowing support for charging USB BC1.2, USB Type-C 5V/1.5A, and proprietary charging schemes up to 2.4 A. The separate enable pins for data and VBUS allow for both host and client-OTG mode. TPD3S716-Q1 also integrates system level IEC 61000-4-2 and ISO 10605 ESD protection on its VBUS_CON, VD+, and VD– pins removing the need to provide external high voltage, low capacitance diodes.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPD3S716-Q1 Automotive USB 2.0 Interface Protection with Adjustable Current Limit and Short-to-Battery, Short-Circuit Protection datasheet (Rev. D) PDF | HTML 31 Aug 2020
Functional safety information TPD3S716-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution (Rev. A) PDF | HTML 20 Jul 2020
EVM User's guide TPD3S716-Q1 Evaluation Module User's Guide (Rev. A) 30 Jun 2017
Selection guide ESD by Interface Selection Guide (Rev. A) 26 Jun 2017
Technical article Optimize your automotive USB short-to-battery design - part 2 PDF | HTML 06 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPD3S716-Q1EVM — TPD3S716-Q1 Automotive USB 2.0 Interface Protection With Adjustable Current Limit Evaluation Module

The TPD3S716-Q1EVM contains four TPD3S716-Q1 devices. One TPD3S716-Q1 (U1) is configured with two USB 2.0 Type-A connectors (USB1 and USB2) for capturing system-level tests. One TPD3S716-Q1 (U2) is configured with four SMA (S1–S4) connectors to allow 4-port analysis with a vector (...)
User guide: PDF
Not available on TI.com
Simulation model

TPD3S716 IBIS Model

SLVMBJ4.ZIP (25 KB) - IBIS Model
Simulation model

TPD3S716-Q1 S-Parameter Model

SLVMBK0.ZIP (305 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00887 — Automotive 2.4A Dual-Port USB Hub Reference Design With Short-to-Battery Protection

The TIDA-00887 is comprised of a two-port USB 2.0 hub with short-to-battery (STB) and short-circuit protection on both downstream ports provided by the TPD3S716-Q1. Both downstream ports are configured either as a custom divider mode or a dedicated charging port (DCP) provided by the TUSB4020BI-Q1 (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SSOP (DBQ) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos