TPD4E001
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces

 

Design kits & evaluation modules (2)

Name Part# Type
DM388 DaVinci Digital Media Processor Evaluation Module TMDXEVM388 Evaluation Modules & Boards
Generic ESD Evaluation Module ESDEVM Evaluation Modules & Boards

Reference designs

Class 1 PoE - High Efficiency IP Camera Power Module Reference Design

This IP Camera power module is a highly efficient power solution that enables high performance 1080p operation at the Class 1 PoE power level. This innovative power module, used in the low power DM385-AR331 IP Camera, relies on highly efficient switchers like the TPS5432 that are also very cost (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation