TPD4E002 Quad Low-Capacitance Array With +/-15-kV ESD Protection | TI.com

TPD4E002 (ACTIVE)

Quad Low-Capacitance Array With +/-15-kV ESD Protection

 

Description

The TPD4E002 device is a transient voltage suppressor (TVS) designed to protect up to four lines against electrostatic discharge (ESD) transients. The monolithic circuit design allows superior capacitance matching between the channels and reduced crosstalk. This device is ideal for applications where both reduced line capacitance and board space-saving are required.

Features

  • IEC 61000-4-2 ESD Protection
    • ±15-kV IEC 61000-4-2 Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5-A Peak Pulse Current (8/20-µs Pulse)
  • ANSI/ESDA/JEDEC JS-001
    • ±15-kV Human Body Model (HBM)
  • Four Unidirectional Voltage Suppression Diodes for use in ESD Protection
  • I/O Breakdown Voltage, VBR = 6.1 V (Minimum)
  • I/O Capacitance 11 pF (Typical)
  • Low Leakage Current < 100 nA
  • Very Small Printed-Circuit Board (PCB) Area < 2.6 mm2
  • High Integration
  • Suitable for High-Density Boards

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD4E002 Order now 4     11     5     15     2.5      
   
Uni-Directional     100     Catalog     -40 to 85     SOT-5X3 | 5     5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)     2     12    
TPD4E05U06 Order now 4     0.5     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
SATA/PCIe
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.8     10