Home Interface Diodes ESD protection diodes

TPD4E002

ACTIVE

Quad 11-pF, 5.5-V, ±15-kV ESD protection diode

Product details

Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 11 Clamping voltage (V) 30 Breakdown voltage (min) (V) 6.1
Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 11 Clamping voltage (V) 30 Breakdown voltage (min) (V) 6.1
SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6
  • IEC 61000-4-2 ESD Protection
    • ±15-kV IEC 61000-4-2 Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5-A Peak Pulse Current (8/20-µs Pulse)
  • ANSI/ESDA/JEDEC JS-001
    • ±15-kV Human Body Model (HBM)
  • Four Unidirectional Voltage Suppression Diodes for use in ESD Protection
  • I/O Breakdown Voltage, VBR = 6.1 V (Minimum)
  • I/O Capacitance 11 pF (Typical)
  • Low Leakage Current < 100 nA
  • Very Small Printed-Circuit Board (PCB) Area < 2.6 mm2
  • High Integration
  • Suitable for High-Density Boards
  • IEC 61000-4-2 ESD Protection
    • ±15-kV IEC 61000-4-2 Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5-A Peak Pulse Current (8/20-µs Pulse)
  • ANSI/ESDA/JEDEC JS-001
    • ±15-kV Human Body Model (HBM)
  • Four Unidirectional Voltage Suppression Diodes for use in ESD Protection
  • I/O Breakdown Voltage, VBR = 6.1 V (Minimum)
  • I/O Capacitance 11 pF (Typical)
  • Low Leakage Current < 100 nA
  • Very Small Printed-Circuit Board (PCB) Area < 2.6 mm2
  • High Integration
  • Suitable for High-Density Boards

The TPD4E002 device is a transient voltage suppressor (TVS) designed to protect up to four lines against electrostatic discharge (ESD) transients. The monolithic circuit design allows superior capacitance matching between the channels and reduced crosstalk. This device is ideal for applications where both reduced line capacitance and board space-saving are required.

The TPD4E002 device is a transient voltage suppressor (TVS) designed to protect up to four lines against electrostatic discharge (ESD) transients. The monolithic circuit design allows superior capacitance matching between the channels and reduced crosstalk. This device is ideal for applications where both reduced line capacitance and board space-saving are required.

Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPD4E002 Quad Low-Capacitance Array with ±15-kV ESD Protection datasheet (Rev. F) PDF | HTML 18 Nov 2016
Application brief ESD Protection for GPIO PDF | HTML 08 Jan 2024
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Generic ESD Evaluation Module

Texas Instrument's ESDEVM evaluation module allows the evaluation of most of TI's ESD portfolio. The board comes with all traditional ESD footprints in order to be able to test any number of devices. Devices that need to be tested can be soldered onto their respect footprint and then tested. For (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP40280 — Bi-Directional Battery Initialization System Control Board Reference Design

The PMP40280 is a battery initialization reference design solution for automotive and battery applications. The MCU TM4C123GH6PZ sets charging/discharging current and real time monitors battery voltage and charging/discharging current. It will calibrate system gain error to meet (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOT-5X3 (DRL) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos