TPD4E004
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-Channel ESD Protection Array for High-Speed Data Interfaces

 

Design kits & evaluation modules (24)

Name Part# Type
C2000 Piccolo MCU F280049C LaunchPad™ development kit LAUNCHXL-F280049C Design Kits & Evaluation Modules
SimpleLink™ Ethernet MSP432E401Y MCU Launchpad™ Development Kit MSP-EXP432E401Y Development Kits
SimpleLink™ MSP432P4111 high-precision ADC MCU LaunchPad™ Development Kit MSP-EXP432P4111 Development Kits
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1243BOOST Evaluation Modules & Boards
AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1443BOOST Evaluation Modules & Boards
AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1843BOOST Evaluation Modules & Boards
Automotive 4-Channel Capacitive to Digital Converter Evaluation Module FDC1004QEVM Evaluation Modules & Boards
CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications LAUNCHXL-CC1350-4 Evaluation Modules & Boards
DRV2510-Q1 Automotive Haptic Driver for Solenoids with Integrated Diagnostics Evaluation Module DRV2510Q1EVM Evaluation Modules & Boards
DRV2511-Q1 Automotive Haptic Driver for Solenoids Evaluation Module DRV2511Q1EVM Evaluation Modules & Boards
DRV2700EVM - High Voltage Piezo Driver with Integrated Boost Converter Evaluation Module DRV2700EVM Evaluation Modules & Boards
FPC401 quad port controller evaluation module FPC401EVM Evaluation Modules & Boards
Generic ESD Evaluation Module ESDEVM Evaluation Modules & Boards
IWR1443 single-chip 76-GHz to 81-GHz mmWave sensor evaluation module IWR1443BOOST Evaluation Modules & Boards
IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module IWR1642BOOST Evaluation Modules & Boards
IWR1843 single-chip 76-GHz to 81-GHz industrial radar sensor evaluation module IWR1843BOOST Evaluation Modules & Boards
LMK61E0M Ultra-Low-Jitter Programmabler Oscillator Evaluation Module LMK61E0MEVM Evaluation Modules & Boards
LMK61E2EVM Ultra-Low-Jitter Programmable Oscillator Evaluation Module LMK61E2EVM Evaluation Modules & Boards
MSP430FR2355 LaunchPad™ development kit MSP-EXP430FR2355 Evaluation Modules & Boards
MSP430FR2433 LaunchPad™ Development Kit MSP-EXP430FR2433 Evaluation Modules & Boards
SimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit MSP-EXP432P401R Evaluation Modules & Boards
TMP116 High-Precision Digital Temperature Sensor Evaluation Module TMP116EVM Evaluation Modules & Boards
mmWave sensor power-over-ethernet (PoE) evaluation module MMWAVEPOEEVM Evaluation Modules & Boards
mmWave sensors carrier card platform MMWAVEICBOOST Evaluation Modules & Boards

Reference designs

Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF

The TIDA-00816 reference design has wireless sub-1 GHz communication in a star network between multiple sensor nodes (in this case, fault passage indicators) and a collector using the TI 15.4-stack. This design is optimized for low power consumption for short range (< 50 m) using overhead fault (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation