TPD4E05U06-Q1 Automotive 4-Channel ESD Protection Solution for SuperSpeed (up to 5 Gbps) Interface | TI.com

TPD4E05U06-Q1 (ACTIVE) Automotive 4-Channel ESD Protection Solution for SuperSpeed (up to 5 Gbps) Interface

 

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD4E05U06-Q1 Order now 4     0.5     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
USB 2.0
USB 3.0    
   
Uni-Directional     10     Automotive     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.96     14    
TPD1E05U06-Q1 Order now 1     0.4     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
USB 2.0
USB 3.0    
   
Uni-Directional     10     Automotive     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.8     23    
TPD2E001-Q1 Order now 2     1.5     5.5     8       Ethernet
General Purpose
LVDS
Memory/SIM Card
USB 2.0    
   
Uni-Directional     +/-1     Automotive     -40 to 85     SOT-5X3 | 5     5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)     1.2     25    
TPD2E2U06-Q1 Order now 2     1.5     5.5     25     5.5     Ethernet
General Purpose
LVDS
USB 2.0    
   
Uni-Directional     10     Automotive     -40 to 125     SC70 | 3
SOT-23 | 3    
3SC70: 3 mm2: 1.25 x 2 (SC70 | 3)
3SOT-23: 7 mm2: 2.37 x 2.92 (SOT-23 | 3)    
0.6     9.7    
TPD4E001-Q1 Order now 4     1.5     5.5     8     5.5     Ethernet
General Purpose
LVDS
Memory/SIM Card
USB 2.0    
   
Uni-Directional     +/-10     Automotive     -40 to 125     SOT-23 | 6     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)       25    
TPD4E02B04-Q1 Order now 4     0.25     3.6     12     2     Ethernet
General Purpose
HDMI 1.4/1.3
HDMI 2.0
LVDS
USB 2.0
USB 3.0    
  Bi-Directional     10     Automotive     -40 to 125     USON | 10