TPD4E05U06-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 4-Channel ESD Protection Solution for SuperSpeed (up to 5 Gbps) Interface

 

Models (2)

Title Category Type Date
TPDxE05U06 S-Parameters Model S-Parameter Model ZIP 02 Nov 2016
TPD4E05U06 IBIS Model (Rev. A) IBIS Model ZIP 11 Dec 2015

Design kits & evaluation modules (7)

Name Part# Type
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards
DP83822I 10-Mbps & 100-Mbps Ethernet PHY evaluation module DP83822EVM Evaluation Modules & Boards
DP83TC811 100BASE-T1 to 100BASE-TX automotive Ethernet PHY media converter evaluation module DP83TC811EVM Evaluation Modules & Boards
Generic ESD Evaluation Module ESDEVM Evaluation Modules & Boards
TPD4E05U06 4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode Evaluation Module TPD4E05U06DQAEVM Evaluation Modules & Boards

Reference designs

Cascade imaging radar capture reference design using Jacinto™ ADAS processor

This reference design provides a processing foundation for a cascaded imaging radar system. Cascade radar devices can support front, long-range (LRR) beam-forming applications as well as corner- and side-cascade radar and sensor fusion systems. This reference design provides qualified developers the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation