TPD4E101 4-channel ESD protection with +/-15 k-V Contact ESD | TI.com

TPD4E101
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-channel ESD protection with +/-15 k-V Contact ESD

 

Recommended alternative parts

  • TPD4E001  -  4-channel ESD protection with 1.5pF capacitance and multiple package options

Description

The TPD4E101 device is a four-channel electrostatic discharge (ESD) transient voltage suppression (TVS) diode array in an ultra small 0.8-mm × 0.8-mm package. This TVS protection device offers ±15-kV contact ESD, ±15-kV IEC air-gap protection, and has four back-to-back TVS diodes for bipolar or bidirectional signal support. The 4.8-pF typical line capacitance of this ESD protection diode array is suitable for a wide range of applications supporting data rates up to 700 Mbps. The DPW package is convenient for component placement in space-constrained applications and the 0.48-mm pitch helps save on PCB manufacturing costs.

Typical applications of this ESD protection device are circuit protection for SIM cards, audio lines (microphones, earphones, and speakerphones), SD interfaces and pushbuttons. This ESD clamp is good for providing protection in end-equipment like cell phones, portable media players, wearables, set-top boxes, and eBooks.

Features

  • Provides System-Level ESD Protection for Low-
    Voltage I/O Interface
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-5 (Surge): 3 A (8/20 µs)
  • I/O Capacitance 4.8 pF (Typical)
  • Dynamic Resistance 0.45 Ω (Typical)
  • DC Breakdown Voltage ±6 V (Minimum)
  • Ultra-Low Leakage Current 100 nA (Maximum)
    Overtemperature
  • 10-V Clamping Voltage (Maximum at IPP = 1 A)
  • Industrial Temperature Range: –40°C to +125°C
  • Space Saving DPW package (0.8-mm × 0.8-mm)

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD4E101 Order now 4     4.8     5.5     15     3     Memory/SIM Card         Bi-Directional     100     Catalog     -40 to 125     X2SON | 4     4X2SON: 1 mm2: .8 x .8 (X2SON | 4)     0.45     10    
TPD4E110 Order now 4     0.5     5.5     12     2.5     HDMI 1.4/1.3
HDMI 2.0
USB 3.0    
    Uni-Directional     1     Catalog     -40 to 125     X2SON | 4     4X2SON: 1 mm2: .8 x .8 (X2SON | 4)     0.8     10    
TPD4E6B06 Order now 4     4.8     5.5     15     3     Memory/SIM Card         Bi-Directional     100     Catalog     -40 to 125     X2SON | 4     4X2SON: 1 mm2: .8 x .8 (X2SON | 4)     0.75     10