TPD4E110 Quad-channel ESD protection solution for SuperSpeed interface (up to 6 Gbps) | TI.com

TPD4E110
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quad-channel ESD protection solution for SuperSpeed interface (up to 6 Gbps)

 

Description

The TPD4E110 is a uni-directional Electrostatic Discharge (ESD) protection device with ultra-low capacitance. The device is constructed with a central ESD clamp and features two hiding diodes per channel to reduce the capacitive loading. Each channel is rated to dissipate ESD strikes above the maximum level specified in the IEC61000-4-2 level 4 international standard. The TPD4E110's ultra-low loading capacitance makes the device ideal for protecting high-speed signal pins.

Features

  • Provides System Level ESD Protection for Low-Voltage IO Interface
  • IO Capacitance 0.45pF (Typ)
  • IEC 61000-4-2 Level 4
    • ±12kV (Contact Discharge)
    • ±15kV (Air Gap Discharge)
  • IEC61000-4-5 (Surge): 2.5A (8/20 µs)
  • DC Breakdown Voltage 6.5V (Min)
  • Ultra Low Leakage Current 1nA (Max)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to 125°C
  • Space Minimizing 0.8mm x 0.8mm DPW Package

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD4E110 Order now 4     0.5     5.5     12     2.5     HDMI 1.4/1.3
HDMI 2.0
USB 3.0    
    Uni-Directional     1     Catalog     -40 to 125     X2SON | 4     4X2SON: 1 mm2: .8 x .8 (X2SON | 4)     0.8     10    
TPD4E101 Order now 4     4.8     5.5     15     3     Memory/SIM Card         Bi-Directional     100     Catalog     -40 to 125     X2SON | 4     4X2SON: 1 mm2: .8 x .8 (X2SON | 4)     0.45     10    
TPD4E6B06 Order now 4     4.8     5.5     15     3     Memory/SIM Card         Bi-Directional     100     Catalog     -40 to 125     X2SON | 4     4X2SON: 1 mm2: .8 x .8 (X2SON | 4)     0.75     10