TPD4E1U06 Quad-Channel High-Speed ESD Protection Device | TI.com

TPD4E1U06 (ACTIVE)

Quad-Channel High-Speed ESD Protection Device

 

Description

The TPD4E1U06 is a quad-channel unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode with ultra low capacitance. This device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. Its 0.8-pF line capacitance makes it suitable for a wide range of applications. Typical application areas include HDMI, USB2.0, MHL, and DisplayPort.

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 3 A (8/20 µs)
  • IO Capacitance 0.8 pF (Typical)
  • DC Breakdown Voltage 6.5 V (Minimum)
  • Ultra Low Leakage Current 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small, Easy-to-Route DCK, and DBV Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD4E1U06 Order now 4     0.8     5.5     15     3     Ethernet
General Purpose
LCD Display
LVDS
USB 2.0    
   
Uni-Directional     10     Catalog     -40 to 125     SC70 | 6
SOT-23 | 6    
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
1     11    
ESD204 Order now 4     0.55     3.6     30     5.5     Ethernet
HDMI 1.4
HDMI 1.4/1.3
HDMI 2.0
LVDS
USB 2.0
USB 3.0    
   
Bi-Directional     10     Catalog     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.3     11.5    
ESDS314 Order now 4     4.5     3.6     30     25     Ethernet
GPIO
General Purpose
USB 2.0    
Surge Protection     Uni-Directional     50     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)        
TPD1E10B06 Order now 1     12     5.5     30     6     Audio
General Purpose    
   
Bi-Directional     100     Catalog     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.8     10    
TPD4E001 Order now 4     1.5     5.5     8     5.5     Ethernet
LVDS
USB 2.0    
   
Uni-Directional     1     Catalog     -40 to 85     SC70 | 6
SON | 6
SOT-23 | 6
SOT-5X3 | 6
USON | 6    
6SC70: 4 mm2: 2.1 x 2 (SC70 | 6)
See datasheet (SON)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)
6SOT-5X3: 2 mm2: 1.2 x 1.6 (SOT-5X3 | 6)
6USON: 3 mm2: 1.6 x 1.6 (USON | 6)    
   
25