Home Interface Diodes ESD protection diodes

TPD4E1U06

ACTIVE

Quad 0.8-pF, 5.5-V, ±15-kV ESD protection diode in SOT-23 & SC70 packages

Product details

Package name SOT-23, SOT-SC70 Peak pulse power (8/20 μs) (max) (W) 45 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 Clamping voltage (V) 13 Breakdown voltage (min) (V) 6.5
Package name SOT-23, SOT-SC70 Peak pulse power (8/20 μs) (max) (W) 45 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 0.8 Clamping voltage (V) 13 Breakdown voltage (min) (V) 6.5
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 3 A (8/20 µs)
  • IO Capacitance 0.8 pF (Typical)
  • DC Breakdown Voltage 6.5 V (Minimum)
  • Ultra Low Leakage Current 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small, Easy-to-Route DCK, and DBV Package
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 3 A (8/20 µs)
  • IO Capacitance 0.8 pF (Typical)
  • DC Breakdown Voltage 6.5 V (Minimum)
  • Ultra Low Leakage Current 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Small, Easy-to-Route DCK, and DBV Package

The TPD4E1U06 is a quad-channel unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode with ultra low capacitance. This device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. Its 0.8-pF line capacitance makes it suitable for a wide range of applications. Typical application areas include HDMI, USB2.0, MHL, and DisplayPort.

The TPD4E1U06 is a quad-channel unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode with ultra low capacitance. This device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. Its 0.8-pF line capacitance makes it suitable for a wide range of applications. Typical application areas include HDMI, USB2.0, MHL, and DisplayPort.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPD4E1U06 Quad-Channel, High-Speed ESD Protection Device datasheet (Rev. D) PDF | HTML 07 Apr 2017
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
Technical article ESD fundamentals, part 4: ESD capacitance PDF | HTML 12 Feb 2018
Selection guide ESD by Interface Selection Guide (Rev. A) 26 Jun 2017
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
EVM User's guide TPD4E1U06DBV EVM Userf's Guide 14 Feb 2013
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Generic ESD Evaluation Module

Texas Instrument's ESDEVM evaluation module allows the evaluation of most of TI's ESD portfolio. The board comes with all traditional ESD footprints in order to be able to test any number of devices. Devices that need to be tested can be soldered onto their respect footprint and then tested. For (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD4E1U06 IBIS Model

SLVM742.ZIP (4 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00207 — EN55011 Compliant, Industrial Temperature, 10/100Mbps Ethernet PHY Brick Reference Design

This Ethernet PHY Brick reference design enables Texas Instruments customers to quickly design systems and release them to market, using TI industrial Ethernet PHY transceiver devices, fully compliant to EN5501 Class A EMI requirements. A 50 Pin Interface has been provided to interface with 32-Bit (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00765 — 1g Resolution over 15kg Range Sub-100nVpp Noise Front-End Reference Design

TIDA-00765 is a less than 100nVpp analog front end for resistive strain gauge bridge load cell-based weight and vibration measurement. It is ideally suited for appliances, which require high-resolution due to large dynamic range or have considerable weight offset. In the face of significant levels (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00496 — 10/100 Mbps Industrial Ethernet Brick with IEEE 1588 Precision Time Protocol (PTP) Transceiver

TIDA-00496 is a compact brick for demonstrating capabilities of precision PHYTERTM. As more systems in the power grid are using time information for real-time analysis, timing becomes critical. This reference design achieves time synchronization with nanosecond accuracy using IEEE 1588v2 Precision (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00226 — 32-bit ARM® Cortex™-M4F MCU based Small form factor Serial-to-Ethernet Converter

Serial communications have been widely used in grid infrastructure equipments. But the limitation of transmission distance and bandwidth of serial communication leads to demand for a more flexible and high-speed method to meet modern smart grid network migration. Ethernet has been accepted as an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010072 — Air blower and valve control reference design for respiratory applications

This reference design provides a compact system design capable of supporting motor acceleration and deceleration up to ±200 kRPM/s, which is a key requirement in many respirator applications. The design supports a number of offboard C2000 controllers including (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40496 — 2-cell boost charge system reference design with 5-V USB

This 5-V USB, 2-cell battery boost charger reference design includes a charger system and a 2-cell battery holder with a gauge that can be connected by a cable or work independently. The key components of the charger system include the BQ25883 boost charger, TUSB320LAI Type-C CC logic, (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00526 — Using LDO for LED Control and Brightness Matching Reference Design

The TIDA-00526 is cost efficient and easy to implement white LED intensity control and brightness matching solution.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00203 — Compact CAN-to-Ethernet Converter using 32-bit ARM Cortex-M4F MCU Reference Design

This reference design demonstrates a small form-factor Controller Access Network (CAN)-to-Ethernet converter using the TM4C129XNCZAD 32-bit ARM® Cortex™-M4F MCU. Supporting 10/100 Base-T compliant with IEEE 802.3 standard, this reference design is useful for industrial drives (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 6 View options
SOT-SC70 (DCK) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos