TPD5S115 HDMI Companion Chip With Step-Up DC-DC Converter, Level Shifter, and ESD Clamp | TI.com

TPD5S115
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
HDMI Companion Chip With Step-Up DC-DC Converter, Level Shifter, and ESD Clamp

 

Recommended alternative parts

  • TPD1E05U06  -  Low capacitance single channel ESD protection solution for HDMI 2.0 TMDS lines.
  • TPD4E110  -  Low capacitance 4 channel ESD protection solution for HDMI 2.0 TMDS lines.

Description

The TPD5S115 device is an integrated HDMI companion chip solution. The device provides a regulated 5-V output (5VOUT) for sourcing the HDMI power line. The regulated 5-V output supplies up to 55 mA to the HDMI receiver with a current limiting function. The TPD5S115 features two control signals: EN and LS_OE. The control of 5VOUT and the hot plug detect (HPD) circuitry is independent of the LS_OE control signal and is controlled by the EN pin. The EN pin allows the detection scheme (5VOUT + HPD) to be active before turning on the whole HDMI link. The LS_OE activates the internal LDO, CEC, SCL, and SDA buffers only when EN is also activated. This dual stage enable scheme ensures optimized power saving for portable applications.

There are three noninverting, bidirectional, voltage level translation circuits for the SDA, SCL, and CEC lines. Each have a common power rail (VCCA) on the A side from 1.1 V to 3.6 V. On the B side, the SCL_B and SDA_B each have an internal 1.75-kΩ pullup connected to the regulated 5-V rail (5VOUT). The DDC (SCL_B and SDA_B) pins meet the I2C specification and drive up to 750-pF loads with the buffers. The CEC_B pin has an internal 27-kΩ pullup to an internal 3.3-V supply. The TPD5S115 exceeds the IEC61000-4-2 (Level 4) ESD protection level. This device features a space saving, 1.72-mm × 1.72-mm, YFF package with 0.4-mm pitch.

Features

  • Conforms to HDMI Compliance Tests Without Any External Components
  • Supports HDMI 2.0, HDMI 1.4, and HDMI 1.3 Standards
  • Matches HDMI Connector Pin Mapping
  • Internal DC-DC Converter to Generate 5 V From a Battery Voltage as Low as 2.3 V
  • Auto-Direction Sensing, Level Shifting, and Buffering in the CEC, SDA, and SCL Paths
  • IEC 61000-4-2 (Level 4) System Level ESD Compliance
  • Reverse Current Blocking and Short-Circuit Protection to Protect Against Fault Conditions
  • Industrial Temperature Range: –40°C to 85°C

All trademarks are the property of their respective owners.

Parametrics

Compare all products in HDMI, DisplayPort & MIPI Email Download to Excel
Part number Order Protocols Supply voltage (V) Package Group Package size: mm2:W x L (PKG) Operating temperature range (C)
TPD5S115 Order now HDMI       DSBGA | 16     See datasheet (DSBGA)     -40 to 85    
TPD12S015 Order now HDMI       DSBGA | 28     See datasheet (DSBGA)     -40 to 85    
TPD12S015A Order now HDMI       DSBGA | 28     See datasheet (DSBGA)     -40 to 85    
TPD12S016 Order now HDMI     3.3
5    
TSSOP | 24
UQFN | 24    
24TSSOP: 34 mm2: 4.4 x 7.8 (TSSOP | 24)
24UQFN: 8 mm2: 2 x 4 (UQFN | 24)    
-40 to 85    
TPD12S520 Order now HDMI     5
3.3    
TSSOP | 38
WQFN | 24    
38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)
24WQFN: 7 mm2: 1.5 x 4.5 (WQFN | 24)    
-40 to 85    
TPD12S521 Order now HDMI       TSSOP | 38     38TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 38)     -40 to 85    
TPD13S523 Order now HDMI       TSSOP | 16
UQFN | 16    
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)
16UQFN: 5 mm2: 1.8 x 2.6 (UQFN | 16)    
-40 to 85    
TPD5S116 Order now     DSBGA | 15     See datasheet (DSBGA)     -40 to 85