TPD5S116

ACTIVE

HDMI companion chip with 5-V load switch, level shifter, and ESD clamp

Product details

Type HDMI Companion Protocols HDMI Rating Catalog Number of channels 5 Supply voltage (V) 4.5, 5.5 Operating temperature range (°C) -40 to 85
Type HDMI Companion Protocols HDMI Rating Catalog Number of channels 5 Supply voltage (V) 4.5, 5.5 Operating temperature range (°C) -40 to 85
DSBGA (YFF) 15 3.08000000000000022 mm² 1.4000000000000001 x 2.2
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge on External Lines
    • ±15-kV Air-gap Discharge on External Lines
  • Conforms to HDMI Control and 5VOUT Compliance Tests without External Components
  • Supports HDMI1.3, HDMI1.4, and HDMI2.0 Standards
  • Auto-direction Sensing I2C Level Shifter with One-Shot Circuit to Drive Long HDMI Cable (750-pF Load)
  • Back Drive Protection
  • 55-mA Load Switch with Current Limit for Short Circuit Protection
  • Hot Plug Detect Module with Pull Down Resistor
  • Integrated Pull-up and Pull-down Resistors per HDMI Specification
  • Utility Pin ESD Protection for Ethernet and Audio Return
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±15-kV Contact Discharge on External Lines
    • ±15-kV Air-gap Discharge on External Lines
  • Conforms to HDMI Control and 5VOUT Compliance Tests without External Components
  • Supports HDMI1.3, HDMI1.4, and HDMI2.0 Standards
  • Auto-direction Sensing I2C Level Shifter with One-Shot Circuit to Drive Long HDMI Cable (750-pF Load)
  • Back Drive Protection
  • 55-mA Load Switch with Current Limit for Short Circuit Protection
  • Hot Plug Detect Module with Pull Down Resistor
  • Integrated Pull-up and Pull-down Resistors per HDMI Specification
  • Utility Pin ESD Protection for Ethernet and Audio Return

TPD5S116 is a single-chip HDMI interface Electrostatic Discharge (ESD) protection device with auto-direction sensing I2C voltage level shifting buffers and a 5-V HDMI compliant current limited load switch. Other key features are hot-plug-detect and Transient Voltage Suppression (TVS) with ESD protection diodes. Each connector-side pin has a TVS diode for circuit protection from ESD. An internal 3.3-V node powers the CEC pin, eliminating the need for a 3.3-V supply on board.

TPD5S116 integrates all external termination resistors needed for the HPD, CEC, SCL, and SDA lines. There are three non-inverting bi-directional translation circuits for the SDA, SCL, and CEC lines. Each has a common power rail (VCCA) on system side from 1.1 V to 3.6 V. A 55-mA current limiting switch regulates current sent from 5V_SYS to 5V_CON. The SCL and SDA pins meet the I2C specification and can drive capacitive loads greater than 750 pF, which exceeds HDMI2.0 specifications. The HPD_CON port has a glitch filter to avoid false detection due to plug bouncing during the HDMI connector insertion.

The TPD5S116 offers reverse current blocking at the 5V_CON pin. In fault conditions, such as when two HDMI transmitters are connected to the same HDMI cable, TPD5S116 ensures that the system is safe from powering up through an external HDMI transmitter. The SCL_CON, SDA_CON, CEC_CON, and HPD_CON pins also feature reverse-current blocking, which ensures that the system sees no leakage if an HDMI receiver is connected while the system is powered off.

The EN pin enables the hot-plug detect and load switch. The level shifters are enabled after a valid HPD signal is detected.

TPD5S116 is a single-chip HDMI interface Electrostatic Discharge (ESD) protection device with auto-direction sensing I2C voltage level shifting buffers and a 5-V HDMI compliant current limited load switch. Other key features are hot-plug-detect and Transient Voltage Suppression (TVS) with ESD protection diodes. Each connector-side pin has a TVS diode for circuit protection from ESD. An internal 3.3-V node powers the CEC pin, eliminating the need for a 3.3-V supply on board.

TPD5S116 integrates all external termination resistors needed for the HPD, CEC, SCL, and SDA lines. There are three non-inverting bi-directional translation circuits for the SDA, SCL, and CEC lines. Each has a common power rail (VCCA) on system side from 1.1 V to 3.6 V. A 55-mA current limiting switch regulates current sent from 5V_SYS to 5V_CON. The SCL and SDA pins meet the I2C specification and can drive capacitive loads greater than 750 pF, which exceeds HDMI2.0 specifications. The HPD_CON port has a glitch filter to avoid false detection due to plug bouncing during the HDMI connector insertion.

The TPD5S116 offers reverse current blocking at the 5V_CON pin. In fault conditions, such as when two HDMI transmitters are connected to the same HDMI cable, TPD5S116 ensures that the system is safe from powering up through an external HDMI transmitter. The SCL_CON, SDA_CON, CEC_CON, and HPD_CON pins also feature reverse-current blocking, which ensures that the system sees no leakage if an HDMI receiver is connected while the system is powered off.

The EN pin enables the hot-plug detect and load switch. The level shifters are enabled after a valid HPD signal is detected.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPD5S116 HDMI Companion Chip with ESD Protection, Level Shifting Buffers, 5V Load Switch with Current Limit datasheet (Rev. C) PDF | HTML 11 May 2015
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Technical article Two parameters to consider when selecting ESD protection diodes for HDMI 2.0 PDF | HTML 02 Jul 2015
EVM User's guide TPD5S116EVM User's Guide 18 Jun 2013
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPD5S116 IBIS Model

SLVM723.ZIP (206 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DSBGA (YFF) 15 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos