TPD6E001 Low-Capacitance 6-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces | TI.com

TPD6E001 (ACTIVE) Low-Capacitance 6-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces

 

Description

The TPD6E001 is a six-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD6E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). This device has a 1.5-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces. The ultra low leakage current (<1 nA max) is suitable for precision analog measurements in applications like glucose meters and heart rate monitors.

The TPD6E001 is available in space saving RSE (UQFN) and RSF (WQFN) packages and is specified for –40°C to 85°C operation. Also see TPD2E2U06, TPD3E001, and TPD4E1U06 which are 2, 3, and 4 channel ESD protection options, respectively, for ESD protection diode arrays with a different number of channels. The TPD2E2U06 provides a higher level of IEC ESD protection, when compared to the TPDxE001 family, and removes the need for an input capacitor. The TPD4E1U06 removes the need for an input capacitor, provides higher IEC ESD protection, and provides lower capacitance, when compared to the TPDxE001 family.

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • I/O Capacitance: 1.5-pF (Typical)
  • Low Leakage Current: 1-nA (Maximum)
  • Low Supply Current: 1-nA (Typical)
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Space-Saving RSE and RSF Package Options
  • Alternate 2-, 3-, 4-Channel Options Available:
    TPD2E2U06, TPD3E001, and TPD4E1U06

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD6E001 Order now 6     1.5     5.5     8       LVDS
USB 2.0    
    Uni-Directional     1     Catalog     -40 to 85     UQFN | 10
WQFN | 12    
10UQFN: 3 mm2: 2 x 1.5 (UQFN | 10)
12WQFN: 16 mm2: 4 x 4 (WQFN | 12)    
    25    
TPD6E05U06 Order now 6     0.5     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
SATA/PCIe
USB 3.0
USB Type-C    
    Uni-Directional     10     Catalog     -40 to 125     USON | 14     14USON: 5 mm2: 1.35 x 3.5 (USON | 14)     0.8     10