TPD6E004 Low-Capacitance 6-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces | TI.com

TPD6E004 (ACTIVE) Low-Capacitance 6-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces

 

Description

The TPD6E004 device is a low-capacitance, ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steers ESD current pulses to VCC or GND. The TPD6E004 protects against ESD pulses up to ±15-kV human-body model (HBM), ±8-kV contact ESD, and ±12-kV air-gap ESD as specified in IEC 61000-4-2. This device has a typical 1.6-pF capacitance per channel, making it ideal for use in high-speed data I/O interfaces.

The TPD6E004 device is available in the RSE package and is specified for –40°C to +85°C operation.

The TPD6E004 device is a six-channel ESD structure designed for USB, Ethernet, and FireWire applications.

Features

  • ESD Protection Exceeds JESD
    • ±15-kV Human-Body Model (HBM)
    • ±8-kV IEC 61000-4-2 Contact Discharge
    • ±12-kV IEC 61000-4-2 Air-Gap Discharge
  • Low 1.6-pF I/O Capacitance
  • 0.9-V to 5.5-V Supply-Voltage Range
  • 6-Channel Device
  • Space-Saving UQFN (RSE) Package

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD6E004 Order now 6     1.6     5.5     8       USB 2.0    
   
Uni-Directional    
   
Catalog     -40 to 85     UQFN | 8     8UQFN: 2 mm2: 1.5 x 1.5 (UQFN | 8)    
   
20    
TPD6E05U06 Order now 6     0.5     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
SATA/PCIe
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     USON | 14     14USON: 5 mm2: 1.35 x 3.5 (USON | 14)     0.8     10