TPD6E004
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Capacitance 6-Channel +/-15 kV ESD Protection Array for High-Speed Data Interfaces

 

Design kits & evaluation modules (3)

Name Part# Type
C2000 Piccolo MCU F280049C LaunchPad™ development kit LAUNCHXL-F280049C Design Kits & Evaluation Modules
SimpleLink™ Ethernet MSP432E401Y MCU Launchpad™ Development Kit MSP-EXP432E401Y Development Kits
CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications LAUNCHXL-CC1350-4 Evaluation Modules & Boards

Reference designs

Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF

The TIDA-00816 reference design has wireless sub-1 GHz communication in a star network between multiple sensor nodes (in this case, fault passage indicators) and a collector using the TI 15.4-stack. This design is optimized for low power consumption for short range (< 50 m) using overhead fault (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPD6E004 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.