TPD6E05U06 6-Channel Ultra-Low-Capacitance IEC ESD Protection Diodes | TI.com

TPD6E05U06 (ACTIVE)

6-Channel Ultra-Low-Capacitance IEC ESD Protection Diodes

 

Description

The TPDxE05U06 is a family of unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diodes with ultra-low capacitance. Each device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The TPDxE05U06s ultra-low loading capacitance makes it ideal for protecting any high-speed signal pins.

Typical applications for TPDxE05U06 includes high speed signal lines in HDMI 1.4b, HDMI 2.0, USB 3.0, MHL, LVDS, DisplayPort, PCI-Express®, eSata, and V-by-One® HS.

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8/20 µs)
  • IO Capacitance 0.42 pF to 0.5 pF (Typical)
  • DC Breakdown Voltage 6.5 V (Minimum)
  • Ultra low Leakage Current 10 nA (Maximum)
  • Low ESD Clamping Voltage
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Straight-Through Routing Packages

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TPD6E05U06 Order now 6     0.5     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
SATA/PCIe
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     USON | 14     14USON: 5 mm2: 1.35 x 3.5 (USON | 14)     0.8     10    
TPD1E04U04 Order now 1     0.5     3.6     16     2.5     HDMI 1.4/1.3
HDMI 2.0
USB 2.0
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     X1SON | 2
X2SON | 2    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
0.25     5.3    
TPD1E05U06 Order now 1     0.4     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
SATA/PCIe
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.8     18    
TPD4E02B04 Order now 4     0.25     3.6     12     2     HDMI 1.4/1.3
HDMI 2.0
USB 3.0
USB Type-C    
   
Bi-Directional     10     Catalog     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.47     6.6    
TPD4E05U06 Order now 4     0.5     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
SATA/PCIe
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.8     10    
TPD6E001 Order now 6     1.5     5.5     8       LVDS
USB 2.0