TPD6E05U06 (ACTIVE) 6-Channel Ultra-Low-Capacitance IEC ESD Protection Diodes

 

Models (2)

Title Category Type Date
TPDxE05U06 S-Parameters Model S-Parameter Model ZIP 02 Nov 2016
TPD6E05U06 IBIS Model (Rev. A) IBIS Model ZIP 11 Dec 2015

Design kits & evaluation modules (4)

Name Part# Type
Generic ESD Evaluation Module ESDEVM Evaluation Modules & Boards
HD3SS3220 Type-C Down Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module 3220DFP-DGLEVM Evaluation Modules & Boards
HD3SS3220 Type-C Up Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module 3220UFP-DGLEVM Evaluation Modules & Boards
USB Type-C™ Mini Dock board with video and charging support evaluation module USB-CTM-MINIDK-EVM Evaluation Modules & Boards

Reference designs

USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design

The USB Type-C™ and Power Delivery (PD) minidock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power, and video.  The EVM has a small 2 inch by 4 inch  form factor and supports  both source and sink power (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation