Home Interface Application-specific port protection ICs

TPD7S019

ACTIVE

7-channel Integrated ESD solution for -VGA Port with Integrated level shifter and Matching Impedance

Product details

Number of switches 7 IO capacitance (typ) (pF) 2.5 IEC 61000-4-2 contact (±V) 8000 Features Level shifter Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Dynamic resistance (typ) 1 Clamping voltage (V) 10 Interface type DVI, VGA
Number of switches 7 IO capacitance (typ) (pF) 2.5 IEC 61000-4-2 contact (±V) 8000 Features Level shifter Bi-/uni-directional Unidirectional Rating Catalog Operating temperature range (°C) -40 to 85 Dynamic resistance (typ) 1 Clamping voltage (V) 10 Interface type DVI, VGA
SSOP (DBQ) 16 29.4 mm² 4.9 x 6 UQFN (RSV) 16 4.68 mm² 2.6 x 1.8
  • 7-Channel ESD Protection Includes ESD Protection, Level-Shifting, Buffering and Sync Impedance Matching
  • Exceeds IEC61000-4-2 (Level 4) ESD Protection to Requirements on the External Pins
    • ±8-kV IEC 61000-4-2 Contact Discharge
  • Very Low Loading Capacitance from ESD Protection Diodes on VIDEO Lines (2.5 pF)
  • 5-V Drivers for HSYNC and VSYNC Lines
  • Integrated Impedance Matching Resistors on Sync Lines
  • Bidirectional Level-Shifting N-Channel FETs Provided for DDC_CLK and DDC_DATA Channels
  • Flow-Through Single-In-Line Pin Mapping Ensures no Additional Board Layout Burden While Placing the ESD Protection Chip Near the Connector
  • 7-Channel ESD Protection Includes ESD Protection, Level-Shifting, Buffering and Sync Impedance Matching
  • Exceeds IEC61000-4-2 (Level 4) ESD Protection to Requirements on the External Pins
    • ±8-kV IEC 61000-4-2 Contact Discharge
  • Very Low Loading Capacitance from ESD Protection Diodes on VIDEO Lines (2.5 pF)
  • 5-V Drivers for HSYNC and VSYNC Lines
  • Integrated Impedance Matching Resistors on Sync Lines
  • Bidirectional Level-Shifting N-Channel FETs Provided for DDC_CLK and DDC_DATA Channels
  • Flow-Through Single-In-Line Pin Mapping Ensures no Additional Board Layout Burden While Placing the ESD Protection Chip Near the Connector

The TPD7S019 device is an integrated electrostatic discharge (ESD) circuit protection solution for VGA and DVI-I connectors. It integrates transient voltage suppression (TVS) protection diodes for VIDEO, DDC and SYNC signals and meets the IEC61000-4-2 standard for ±8-kV contact ESD protection. The TVS diodes only add low capacitances to help signals run at high-speed. It also provides level-shifting for the DDC signals saving external level-shifters. Two noninverting drivers on HSYNC and VSYNC convert TTL input levels to CMOS output levels and each buffer has a series termination resistor connected to the SYNC_OUT pin, eliminating the external termination resistors. Three supply lines control the power rails of the VIDEO, DDC and SYNC channels to facilitate interfacing with low voltage video controller ICs in mixed supply-voltage environments. The TPD7S019 comes with two package options. The 16-pin RSV is compact and space-saving. The 16-pin DBQ package and pinout are optimized for easy board layout.

This ESD protection product is a good solution to protect the VGA and DVI-I ports for desktop and laptop PCs, set top boxes, TVs and monitors.

The TPD7S019 device is an integrated electrostatic discharge (ESD) circuit protection solution for VGA and DVI-I connectors. It integrates transient voltage suppression (TVS) protection diodes for VIDEO, DDC and SYNC signals and meets the IEC61000-4-2 standard for ±8-kV contact ESD protection. The TVS diodes only add low capacitances to help signals run at high-speed. It also provides level-shifting for the DDC signals saving external level-shifters. Two noninverting drivers on HSYNC and VSYNC convert TTL input levels to CMOS output levels and each buffer has a series termination resistor connected to the SYNC_OUT pin, eliminating the external termination resistors. Three supply lines control the power rails of the VIDEO, DDC and SYNC channels to facilitate interfacing with low voltage video controller ICs in mixed supply-voltage environments. The TPD7S019 comes with two package options. The 16-pin RSV is compact and space-saving. The 16-pin DBQ package and pinout are optimized for easy board layout.

This ESD protection product is a good solution to protect the VGA and DVI-I ports for desktop and laptop PCs, set top boxes, TVs and monitors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPD7S019 7-Channel Integrated ESD Solution for VGA Port with Integrated Level-Shifter and Matching Impedance datasheet (Rev. E) PDF | HTML 18 Nov 2016
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
Selection guide ESD by Interface Selection Guide (Rev. A) 26 Jun 2017
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPD7S019 IBIS Model

SLLM210.ZIP (13 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SSOP (DBQ) 16 View options
UQFN (RSV) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos