TPIC6273 Octal D-type Latch | TI.com

TPIC6273 (ACTIVE)

Octal D-type Latch

Octal D-type Latch - TPIC6273
Datasheet
 

Description

The TPIC6273 is a monolithic high-voltage high-current power logic octal D-type latch with DMOS transistor outputs designed for use in systems that require relatively high load power. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other medium-current or high-voltage loads.

The TPIC6273 contains eight positive-edge-triggered D-type flip-flops with a direct clear input. Each flip-flop features an open-drain power DMOS transistor output.

When clear (CLR\) is high, information at the D inputs meeting the setup time requirements is transferred to the DRAIN outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When the clock input (CLK) is at either the high or low level, the D input signal has no effect at the output. An asynchronous CLR\ is provided to turn all eight DMOS-transistor outputs off.

The TPIC6273 is characterized for operation over the operating case temperature range of -40°C to 125°C.

Features

  • Low rDS(on) . . . 1.3 Typ
  • Avalanche Energy . . . 75 mJ
  • Eight Power DMOS Transistor Outputs of
    250-mA Continuous Current
  • 1.5-A Pulsed Current Per Output
  • Output Clamp Voltage up to 45 V
  • Low Power Consumption

Parametrics

Compare all products in Automotive LED drivers Email Download to Excel
Part number Order Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Max) (V) LED current per channel (mA) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating
TPIC6273 Order now 8     4.5     5.5     45     250     -40 to 125     PDIP | 20
SOIC | 20    
See datasheet (PDIP)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
Catalog