SLIS061D July 1998  – September  2015 TPIC6C595

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Switching Characteristics
    7. 6.7Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Serial-In Interface
      2. 8.3.2Clear Register
      3. 8.3.3Output Control
      4. 8.3.4Cascaded Application
      5. 8.3.5Current Limit Function
    4. 8.4Device Functional Modes
      1. 8.4.1Operation With V(VIN) < 4.5 V (Minimum V(VIN))
      2. 8.4.2Operating With 5.5 V < V(VIN) < 6 V
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure
        1. 9.2.2.1Step-by-Step Design Procedure
          1. 9.2.2.1.1R1, R2, R3, R4, R5, R6, R7, R8
          2. 9.2.2.1.2R9, R10, R11, R12, R13, R14, R15, R16
      3. 9.2.3Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
    3. 11.3Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1Community Resources
    2. 12.2Trademarks
    3. 12.3Electrostatic Discharge Caution
    4. 12.4Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|16
  • N|16
  • D|16
Orderable Information

1 Features

  • Low rDS(on), 7 Ω Typical
  • Avalanche Energy, 30 mJ
  • Eight Power DMOS Transistor Outputs of 100-mA Continuous Current
  • 250-mA Current Limit Capability
  • ESD Protection, 2500 V
  • Output Clamp Voltage, 33 V
  • Devices are Cascadable
  • Low-Power Consumption

2 Applications

  • Instrumentation Clusters
  • Tell-Tale Lamps
  • LED Illumination and Controls
  • Automotive Relay or Solenoids
  • Drivers

3 Description

The TPIC6C595 is a monolithic, medium-voltage, low-current power 8-bit shift register designed for use in systems that require relatively moderate load power such as LEDs. The device contains a built-in voltage clamp on the outputs for inductive transient protection. Power driver applications include relays, solenoids, and other low-current or medium-voltage loads.

This device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Data transfers through both the shift and storage registers on the rising edge of the shift register clock (SRCK) and the register clock (RCK), respectively. The device transfers data out the serial output (SER OUT) port on the rising edge of SRCK. The storage register transfers data to the output buffer when shift register clear (CLR) is high. When CLR is low, the input shift register is cleared. When output enable (G) is held high, all data in the output buffers is held low and all drain outputs are off. When G is held low, data from the storage register is transparent to the output buffers. When data in the output buffers is low, the DMOS transistor outputs are off. When data is high, the DMOS transistor outputs have sink-current capability. The SER OUT allows for cascading of the data from the shift register to additional devices.

Outputs are low-side, open-drain DMOS transistors with output ratings of 33-V to 100-mA continuous sink-current capability. Each output provides a
250-mA maximum current limit at TC = 25°C. The current limit decreases as the junction temperature increases for additional device protection. The device also provides up to 2500 V of ESD protection when tested using the human-body model and the 200-V machine model.

The TPIC6C595 is characterized for operation over the operating case temperature range of −40°C to 125°C.

Device Information(1)

PART NUMBERPACKAGEBODY SIZE (NOM)
TPIC6C595SOIC (16)9.90 mm × 3.91 mm
TSSOP (16)5.00 mm × 4.40 mm
PDIP (16)19.30 mm × 6.35 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Logic Symbol

TPIC6C595 logic_symbol_slis061.gif
This symbol is in accordance with ANSI/IEEE Std 91-1984 and IEC Publication 617-12.

4 Revision History

Changes from C Revision (July 1998) to D Revision

  • Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go