Home Power management Power switches Low-side switches

TPIC71008-Q1

ACTIVE

Automotive Catalog Eight-Channel Squib Driver

TPIC71008-Q1

ACTIVE

Product details

Rating Automotive Operating temperature range (°C) -40 to 105 FET Internal Device type Low-side switches
Rating Automotive Operating temperature range (°C) -40 to 105 FET Internal Device type Low-side switches
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • Eight-channel squib drivers for airbag application
  • Loop diagnostics monitor and reporting
  • Two logic inputs providing independent safing
    logic for enabling/disabling deployment
  • Eight independent thermally protected High Side drivers that can
    source deployment or diagnostic current level to each squib load
  • Eight independent avalanche voltage and thermally protected Low Side drivers
    that can sink deployment or diagnostic current level from each squib load
  • Each output capable of 1.2A/1.75A firing current for typical 2ms/0.5ms
  • SPI Slave Interface for serial bus communication with parity check
  • Firing VZx voltage range 10V to 35V, transients up to 40V
  • Programmable firing time up to 8.2 ms
  • Common Load current settings for all deployment loops, using registers
  • Individual firing current timer limit set for each deployment loop, using registers
  • Firing current timer to monitor firing current over deployment time for each
    deployment loop
  • Independent switch control for both high and low side switches
  • Diagnostic mode for fault checking
  • Internal fault monitoring for safe operation
  • A multiplex-able output buffer for analog voltage measurements
  • Use of external clamping devices on squib pins is not required to protect the
    deployment ASIC against substrate injection effects during deployment due to
    dynamic shorts to ground
  • An external pin connection to the microprocessor ADC supply for ratio-metric
    squib resistance measurement.
  • 40V pin capability on all pins (except GNDx, AGND, DGND, VCC5, VDDIO, AMX_OUT)
  • Operating ambient temperature range: –40°C to 105°C
  • Thermally enhanced 48-pin TSSOP DCA PowerPad package
  • APPLICATIONS
    • Squib Drivers for Airbag Application

  • Eight-channel squib drivers for airbag application
  • Loop diagnostics monitor and reporting
  • Two logic inputs providing independent safing
    logic for enabling/disabling deployment
  • Eight independent thermally protected High Side drivers that can
    source deployment or diagnostic current level to each squib load
  • Eight independent avalanche voltage and thermally protected Low Side drivers
    that can sink deployment or diagnostic current level from each squib load
  • Each output capable of 1.2A/1.75A firing current for typical 2ms/0.5ms
  • SPI Slave Interface for serial bus communication with parity check
  • Firing VZx voltage range 10V to 35V, transients up to 40V
  • Programmable firing time up to 8.2 ms
  • Common Load current settings for all deployment loops, using registers
  • Individual firing current timer limit set for each deployment loop, using registers
  • Firing current timer to monitor firing current over deployment time for each
    deployment loop
  • Independent switch control for both high and low side switches
  • Diagnostic mode for fault checking
  • Internal fault monitoring for safe operation
  • A multiplex-able output buffer for analog voltage measurements
  • Use of external clamping devices on squib pins is not required to protect the
    deployment ASIC against substrate injection effects during deployment due to
    dynamic shorts to ground
  • An external pin connection to the microprocessor ADC supply for ratio-metric
    squib resistance measurement.
  • 40V pin capability on all pins (except GNDx, AGND, DGND, VCC5, VDDIO, AMX_OUT)
  • Operating ambient temperature range: –40°C to 105°C
  • Thermally enhanced 48-pin TSSOP DCA PowerPad package
  • APPLICATIONS
    • Squib Drivers for Airbag Application

The TPIC71008 is an eight channel squib driver for airbags deployment in automotive applications. Each channel consists of a high side and low side switch with independent control logic for protection against inadvertent deployment. Both the high and the low side switches have internal current limit and over-temperature protection.

The IC registers are used for eight channel configuration, control and status monitoring. To prevent inadvertent deployment, the high and the low side switches are turned on only if the proper configuration sequence is used, two independent arming/safing inputs are active and multiple inputs to the deploy controller logic are at the correct level. The registers are programmed using a serial communications interface.

To prevent excessive power dissipation the maximum active ON time for each channel is limited by programmable Firing Time Out Timer. In addition, a current limit register is used to program the maximum current through the switches during a deployment. The current limitation on the low side switch is larger than the corresponding current limitation on the high side switch. During deployment, the low side switch is fully enhanced and operates with RDS_ON mode, while the high side switch is in current regulation mode.

IC diagnostic functions monitor deployment pin voltages to facilitate High Side switch test, Low Side switch test, squib resistance measurements, squib leakage measurement to battery or ground or leakage between any squib channels. The squib leakage measurement does not require the squib load to be present and covers both Zx and ZMx pins. Diagnostic information is communicated through the AMX_OUT pin (for analog signals) and SPI mapped status registers (for status signals latched in digital core).

The high-side and low-side squib drivers have a diagnostic level current limit and a deployment level current limit. The default current limit for high-side and low-side squib drivers is the diagnostic level current limit. The high-side switch deployment current limit for all high-side drivers can be set to either 1.2 A min or 1.75 A min through SPI mapped registers and device EEPROM settings. The low-side switch deployment current limit is not programmable and is fixed to a level greater than the high-side driver current limit. The ON time duration for each individual squib driver can be programmed through SPI mapped registers.

The deployment sequence requires a specific set of software commands combined with external hardware arming/safing logic inputs (TZ=H, IWD=L) to provide deployment capability. The turn-on sequence of the high-side and low-side drivers is software controlled via SPI commands. The turn-off procedure is automatically controlled by the deployment ASIC for the high side drivers, while the low side drivers turn-off procedure can be controlled by the deployment ASIC or by software via SPI commands. After the programmed ON time deployment has been achieved, the high-side driver is deactivated first. It is followed by the low-side driver deactivation after approximately 100usec (in case of hardware control turn-off sequence device configuration), or after SPI command for low side driver turn-off has been received from an external microcontroller (in case of software control turn-off sequence device configuration).

The RESET_N is an active low input reset signal. This input will be released high by the power supply unit and/or the external microcontroller once the external voltage supplies are within the specified limits. The external microcontroller is required to configure and control device through the serial communication interface. Reliable software is critical for the system operation.

Extended deployment duration activates the over-temperature protection circuit and terminates deployment. If short-to-ground condition occurs during deployment, 35-V firing voltage is completely dropped across the HS_FET, thereby thermal shut down protection kicks in to protect the device.

The TPIC71008 is an eight channel squib driver for airbags deployment in automotive applications. Each channel consists of a high side and low side switch with independent control logic for protection against inadvertent deployment. Both the high and the low side switches have internal current limit and over-temperature protection.

The IC registers are used for eight channel configuration, control and status monitoring. To prevent inadvertent deployment, the high and the low side switches are turned on only if the proper configuration sequence is used, two independent arming/safing inputs are active and multiple inputs to the deploy controller logic are at the correct level. The registers are programmed using a serial communications interface.

To prevent excessive power dissipation the maximum active ON time for each channel is limited by programmable Firing Time Out Timer. In addition, a current limit register is used to program the maximum current through the switches during a deployment. The current limitation on the low side switch is larger than the corresponding current limitation on the high side switch. During deployment, the low side switch is fully enhanced and operates with RDS_ON mode, while the high side switch is in current regulation mode.

IC diagnostic functions monitor deployment pin voltages to facilitate High Side switch test, Low Side switch test, squib resistance measurements, squib leakage measurement to battery or ground or leakage between any squib channels. The squib leakage measurement does not require the squib load to be present and covers both Zx and ZMx pins. Diagnostic information is communicated through the AMX_OUT pin (for analog signals) and SPI mapped status registers (for status signals latched in digital core).

The high-side and low-side squib drivers have a diagnostic level current limit and a deployment level current limit. The default current limit for high-side and low-side squib drivers is the diagnostic level current limit. The high-side switch deployment current limit for all high-side drivers can be set to either 1.2 A min or 1.75 A min through SPI mapped registers and device EEPROM settings. The low-side switch deployment current limit is not programmable and is fixed to a level greater than the high-side driver current limit. The ON time duration for each individual squib driver can be programmed through SPI mapped registers.

The deployment sequence requires a specific set of software commands combined with external hardware arming/safing logic inputs (TZ=H, IWD=L) to provide deployment capability. The turn-on sequence of the high-side and low-side drivers is software controlled via SPI commands. The turn-off procedure is automatically controlled by the deployment ASIC for the high side drivers, while the low side drivers turn-off procedure can be controlled by the deployment ASIC or by software via SPI commands. After the programmed ON time deployment has been achieved, the high-side driver is deactivated first. It is followed by the low-side driver deactivation after approximately 100usec (in case of hardware control turn-off sequence device configuration), or after SPI command for low side driver turn-off has been received from an external microcontroller (in case of software control turn-off sequence device configuration).

The RESET_N is an active low input reset signal. This input will be released high by the power supply unit and/or the external microcontroller once the external voltage supplies are within the specified limits. The external microcontroller is required to configure and control device through the serial communication interface. Reliable software is critical for the system operation.

Extended deployment duration activates the over-temperature protection circuit and terminates deployment. If short-to-ground condition occurs during deployment, 35-V firing voltage is completely dropped across the HS_FET, thereby thermal shut down protection kicks in to protect the device.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8 Channel Squib Driver. datasheet 20 May 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (DCA) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos