TPL0202-10 256-Taps Dual-Channel Digital Potentiometer With SPI Interface and Nonvolatile Memory | TI.com

TPL0202-10 (ACTIVE) 256-Taps Dual-Channel Digital Potentiometer With SPI Interface and Nonvolatile Memory

 

Description

The TPL0202 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0202-10 has an end-to-end resistance of 10 kΩ.

This DPOT can be used as a mechanical potentiometer replacement, allowing the user (or software) to digitally control and adjust resistance.

The TPL0202 has non-volatile memory (EEPROM) which can be used to store the wiper position for automatic recall upon power-up. The internal registers of the TPL0202 can be accessed using a SPI-compatible digital interface.

Features

  • Two Potentiometers With 256-Position Resolution
  • Non-Volatile Memory Stores Wiper Settings
  • 10-kΩ End-to-End Resistance (TPL0202-10)
  • Fast Power-Up Response Time: <100 µs
  • ±1 LSB INL, ±0.5 LSB DNL (Voltage-Divider Mode)
  • 12 ppm/°C Ratiometric Temperature Coefficient
  • SPI Serial Interface
  • 2.7 to 5.5 V Single-Supply Operation
  • Operating Temperature Range From –40°C to +105°C

Parametrics

Compare all products in Digital potentiometers (digipots) Email Download to Excel
Part number Order Number of steps Number of channels (#) Resistance taper Memory Interface Operating temperature range (C) Bandwidth (MHz) Temp coeff (typ) (ppm/°C)
TPL0202-10 Order now 256     2     Linear     Non-Volatile     SPI     -40 to 105     2     132    
TPL0102-100 Order now 256     2     Linear     Non-Volatile     I2C     -40 to 85     0.25     130    
TPL0401A-10-Q1 Order now 128     1     Linear     Volatile     I2C     -40 to 125     2.8     22    
TPL0401B-10-Q1 Order now 128     1     Linear     Volatile     I2C     -40 to 125     2.8     20    
TPL0501-100 Order now 256     1     Linear     Volatile     SPI     -40 to 125     0.25     35