256-Taps Dual-Channel Digital Potentiometer With SPI Interface and Nonvolatile Memory - TPL0202-10

TPL0202-10 (ACTIVE)

256-Taps Dual-Channel Digital Potentiometer With SPI Interface and Nonvolatile Memory

 

Description

The TPL0202 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0202-10 has an end-to-end resistance of 10 kΩ.

This DPOT can be used as a mechanical potentiometer replacement, allowing the user (or software) to digitally control and adjust resistance.

The TPL0202 has non-volatile memory (EEPROM) which can be used to store the wiper position for automatic recall upon power-up. The internal registers of the TPL0202 can be accessed using a SPI-compatible digital interface.

Features

  • Two Potentiometers With 256-Position Resolution
  • Non-Volatile Memory Stores Wiper Settings
  • 10-kΩ End-to-End Resistance (TPL0202-10)
  • Fast Power-Up Response Time: <100 µs
  • ±1 LSB INL, ±0.5 LSB DNL (Voltage-Divider Mode)
  • 12 ppm/°C Ratiometric Temperature Coefficient
  • SPI Serial Interface
  • 2.7 to 5.5 V Single-Supply Operation
  • Operating Temperature Range From –40°C to +105°C

View more

Parametrics Compare all products in Digital Potentiometers (DigiPots)

 
# of steps
Number of Channels (#)
Resistance taper
Memory
Interface
Operating Temperature Range (C)
Bandwidth (MHz)
Pin/Package
Temp Coeff(Typ) (ppm/°C)
TPL0202-10 TPL0102-100 TPL0401A-10-Q1 TPL0401B-10-Q1 TPL0501-100
256    256    128    128    256   
2    2    1    1    1   
Linear    Linear    Linear    Linear    Linear   
Non-Volatile    Non-Volatile    Volatile    Volatile    Volatile   
SPI    I2C    I2C    I2C    SPI   
-40 to 105    -40 to 85    -40 to 125    -40 to 125    -40 to 125   
2    0.25    2.8    2.8    0.25   
16WQFN    14QFN
14TSSOP   
6SC70    6SC70    8SOT-23
8UQFN   
132    130    22    20    35