TPL0401B-10
128-tap single-channel digital potentiometer (digipot) with I2C interface (address 0111110)
TPL0401B-10
- Single-Channel, 128-Position Resolution
- 10-kΩ End-to-End Resistance Options
- Low Temperature Coefficient: 22 ppm/°C
- I2C Serial Interface
- 2.7-V to 5.5-V Single-Supply Operation
- ±20% Resistance Tolerance
- A and B Versions Have Different I2C Addresses
- L Terminal is Internal and Connected to GND
- Operating Temperature: –40°C to +125°C
- Available in Industry Standard SC70 Packages
- ESD Performance Tested per JESD 22
- 2000-V Human-Body Model (A114-B, Class II)
The TPL0401x-10 device is a single-channel, linear-taper digital potentiometer with 128 wiper positions. The TPL0401x-10 has the low terminal internal and connected to GND. The position of the wiper can be adjusted using an I2C interface. The TPL0401x-10 is available in a 6-pin SC70 package with a specified temperature range of –40°C to +125°C. The part has a 10-kΩ end-to-end resistance and can operate with a supply voltage range of 2.7 V to 5.5 V. This kind of product is widely used in setting the voltage reference for low power DDR3 memory.
The TPL0401x-10 has the low terminal internal and connected to GND.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPL0401x-10 128-TAPS Single-Channel Digital Potentiometer With I2C Interface datasheet (Rev. B) | PDF | HTML | 15 Feb 2017 |
Application brief | Replacing Digital Potentiometers with Precision DACs | 03 Jul 2019 | ||
EVM User's guide | TPL0401 Evaluation Module User's Guide (Rev. A) | 29 Nov 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
SOT-SC70 (DCK) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.