TPL0501-100 256-Taps, 100k, Single-Channel Potentiometer With SPI Interface | TI.com

TPL0501-100 (ACTIVE) 256-Taps, 100k, Single-Channel Potentiometer With SPI Interface

 

Recommended alternative parts

  • TPL0102-100  - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   Dual version with I2C interface and non volatile memory
  • TPL0202-10  - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   Dual version with SPI interface and non volatile memory

Description

The TPL0501 device is a single-channel, linear-taper digital potentiometer with 256 wiper positions. This device can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0501 device is currently offered with end-to-end resistance of 100 kΩ. The internal registers of the TPL0501 device can be accessed using a SPI-compatible interface. The TPL0501 device has a nominal temperature coefficient of 35 ppm/°C.

The TPL0501 is available in an 8-pin SOT-23 and 8-pin UQFN package with a specified temperature range of –40°C to 85°C.

Features

  • Single-Channel, 256-Position Resolution
  • 100-kΩ End-to-End Resistance Options
  • Low Temperature Coefficient: 35 ppm/°C
  • SPI-Compatible Serial Interface
  • 2.7-V to 5.5-V Single-Supply Operation
  • ±20% Resistance Tolerance
  • Operating Temperature: –40°C to 125°C
  • ESD Performance Tested per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)

Parametrics

Compare all products in Digital potentiometers (digipots) Email Download to Excel
Part number Order Number of steps Number of channels (#) Resistance taper Memory Interface Operating temperature range (C) Bandwidth (MHz) Temp coeff (typ) (ppm/°C)
TPL0501-100 Order now 256     1     Linear     Volatile     SPI     -40 to 125     0.25     35    
TPL0102-100 Order now 256     2     Linear     Non-Volatile     I2C     -40 to 85     0.25     130    
TPL0202-10 Order now 256     2     Linear     Non-Volatile     SPI     -40 to 105     2     132