TPL5010 Ultra-low power timer with watchdog functionality & manual reset | TI.com

TPL5010 (ACTIVE)

Ultra-low power timer with watchdog functionality & manual reset

 

Description

The TPL5010 Nano Timer is an ultra-low power timer with a watchdog feature designed for system wake up in duty-cycled, battery-powered applications such as those in IoT. Many of these applications require the use of a µC, so it is desirable to keep the µC in a low power mode to maximize current savings, waking up only during certain time intervals to collect data or service an interrupt. Although the internal timer of the µC can be used for system wake-up, it can single-handedly consume microamps of total system current.

Consuming only 35 nA, the TPL5010 can replace the functionality of the integrated µC timer. This allows the µC to be placed in a much lower power mode, with the internal timer off, returning only to active mode upon an interrupt by the TPL5010. By offering power savings of almost two orders of magnitude, the TPL5010 enables the use of significantly smaller batteries for energy harvesting or wireless sensor applications. The TPL5010 provides selectable timing intervals from 100 ms to 7200 s and is designed for interrupt-driven applications. Some standards (such as EN50271) require implementation of a watchdog for safety and the TPL5010 realizes this watchdog function at almost no additional power consumption. The TPL5010 is available in a 6-pin SOT23 package.

Features

  • Supply Voltage From 1.8 V to 5.5 V
  • Current Consumption at 2.5 V and 35 nA (Typical)
  • Selectable Time Intervals: 100 ms to 7200 s
  • Timer Accuracy: 1% (Typical)
  • Resistor Selectable Time Interval
  • Watchdog Functionality
  • Manual Reset

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Nanotimers Email Download to Excel
Part number Order VCC (Min) (V) VCC (Max) (V) Iq (Typ) (uA) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
TPL5010 Order now 1.8     5.5     0.035     Low Power Timer
Watchdog Function
Programmable Delay Range
Manual Reset    
Catalog     -40 to 105     SOT-23-THIN | 6     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     0.27 | 1ku    
TPL5010-Q1 Order now 1.8     5.5     0.035     Low Power Timer
Watchdog Function
Programmable Delay Range
Manual Reset    
Automotive     -40 to 125     SOT-23-THIN | 6     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     0.44 | 1ku    
TPL5110 Order now 1.8     5.5     0.035     Low Power Timer
MOS-Driver
Manual Reset
One-Shot Feature
Programmable Delay Range    
Catalog     -40 to 105     SOT-23-THIN | 6     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     0.27 | 1ku    
TPL5110-Q1 Order now 1.8     5.5     0.035     Low Power Timer
MOS-Driver
Manual Reset
One-Shot Feature
Programmable Delay Range    
Automotive     -40 to 125     SOT-23-THIN | 6     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     0.33 | 1ku    
TPL5111 Order now 1.8     5.5     0.035     Low Power Timer
MOS-Driver
Manual Reset
One-Shot Feature
Programmable Delay Range    
Catalog     -40 to 105     SOT-23-THIN | 6     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     0.27 | 1ku