The TPL5110-Q1 Nano Timer is a low power, AEC-Q100 qualified timer with an integrated MOSFET driver ideal for power gating in duty cycled or battery powered applications. Consuming only 35nA, the TPL5110-Q1 can enable the power supply line and drastically reduce the overall system stand by current during the sleep time. Such power savings enable the use of significantly smaller batteries making it well suited for energy harvesting or wireless sensor applications. The TPL5110-Q1 provides selectable timing intervals from 100ms to 7200s and is designed for power gating applications. In addition, the TPL5110-Q1 has a unique One-shot feature where the timer will only power the MOSFET for one cycle. The TPL5110-Q1 is available in a 6-pin SOT23 package.
VCC (Min) (V) |
VCC (Max) (V) |
Iq (Typ) (uA) |
Features |
Rating |
Operating temperature range (C) |
Package Group |
Package size: mm2:W x L (PKG) |
Approx. price (US$) |
TPL5110-Q1 | TPL5010 | TPL5010-Q1 | TPL5110 | TPL5111 |
---|---|---|---|---|
1.8 | 1.8 | 1.8 | 1.8 | 1.8 |
5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
0.035 | 0.035 | 0.035 | 0.035 | 0.035 |
Low Power Timer MOS-Driver Manual Reset One-Shot Feature Programmable Delay Range |
Low Power Timer Watchdog Function Programmable Delay Range Manual Reset |
Low Power Timer Watchdog Function Programmable Delay Range Manual Reset |
Low Power Timer MOS-Driver Manual Reset One-Shot Feature Programmable Delay Range |
Low Power Timer MOS-Driver Manual Reset One-Shot Feature Programmable Delay Range |
Automotive | Catalog | Automotive | Catalog | Catalog |
-40 to 125 | -40 to 105 | -40 to 125 | -40 to 105 | -40 to 105 |
SOT-23-THIN | 6 | SOT-23-THIN | 6 | SOT-23-THIN | 6 | SOT-23-THIN | 6 | SOT-23-THIN | 6 |
6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6) | 6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6) | 6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6) | 6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6) | 6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6) |
0.33 | 1ku | 0.27 | 1ku | 0.44 | 1ku | 0.27 | 1ku | 0.27 | 1ku |
Order now | Order now | Order now | Order now | Order now |