Product details

Function Nanotimer Iq (typ) (mA) 0.000035 Features Low-power timer, MOS-driver, Manual reset, One-shot feature, Programmable delay range Rating Automotive Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.8 TI functional safety category Functional Safety-Capable
Function Nanotimer Iq (typ) (mA) 0.000035 Features Low-power timer, MOS-driver, Manual reset, One-shot feature, Programmable delay range Rating Automotive Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.8 TI functional safety category Functional Safety-Capable
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Functional Safety-Capable
  • Current consumption of 35 nA (typical) at 2.5 V
  • Supply voltage from 1.8 V to 5.5 V
  • Selectable time intervals: 100 ms to 7200 s
  • Timer accuracy: 1% (typical)
  • Resistor selectable time interval
  • Manual MOSFET power on
  • One-shot feature
  • TPL5x10Q family of AEC-Q100 nano-power system timers:
    • TPL5010-Q1:Watchdog function with programmable delay range
    • TPL5110-Q1: MOS-driver with programmable delay range and one-shot feature
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C5
  • Functional Safety-Capable
  • Current consumption of 35 nA (typical) at 2.5 V
  • Supply voltage from 1.8 V to 5.5 V
  • Selectable time intervals: 100 ms to 7200 s
  • Timer accuracy: 1% (typical)
  • Resistor selectable time interval
  • Manual MOSFET power on
  • One-shot feature
  • TPL5x10Q family of AEC-Q100 nano-power system timers:
    • TPL5010-Q1:Watchdog function with programmable delay range
    • TPL5110-Q1: MOS-driver with programmable delay range and one-shot feature

The TPL5110-Q1 Nano Timer is a low power, AEC-Q100 qualified timer with an integrated MOSFET driver ideal for power gating in duty cycled or battery powered applications. Consuming only 35nA, the TPL5110-Q1 can enable the power supply line and drastically reduce the overall system stand by current during the sleep time. Such power savings enable the use of significantly smaller batteries making it well suited for energy harvesting or wireless sensor applications. The TPL5110-Q1 provides selectable timing intervals from 100ms to 7200s and is designed for power gating applications. In addition, the TPL5110-Q1 has a unique One-shot feature where the timer will only power the MOSFET for one cycle. The TPL5110-Q1 is available in a 6-pin SOT23 package.

The TPL5110-Q1 Nano Timer is a low power, AEC-Q100 qualified timer with an integrated MOSFET driver ideal for power gating in duty cycled or battery powered applications. Consuming only 35nA, the TPL5110-Q1 can enable the power supply line and drastically reduce the overall system stand by current during the sleep time. Such power savings enable the use of significantly smaller batteries making it well suited for energy harvesting or wireless sensor applications. The TPL5110-Q1 provides selectable timing intervals from 100ms to 7200s and is designed for power gating applications. In addition, the TPL5110-Q1 has a unique One-shot feature where the timer will only power the MOSFET for one cycle. The TPL5110-Q1 is available in a 6-pin SOT23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPL5010-Q1 ACTIVE Automotive AEC-Q100, nano-powered system timer with watchdog function This product features a watchdog timer instead of power gating

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPL5110-Q1 AEC-Q100 Nano-Power System Timer for Power Gating datasheet (Rev. A) PDF | HTML 17 Sep 2021
Functional safety information TPL5110-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 30 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPL5110 IBIS MODEL

SNAM172.ZIP (116 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos