SLRS073 May 2017 TPL7407LA

PRODUCTION DATA. 

  1. 1     Features
  2. 2     Applications
  3. 3     Description
  4. DeviceImages
    1. SimpleApplication Schematic
  5. 4     Revision History
  6. 5     Pin Configuration and Functions
  7. 6     Specifications
    1. 6.1Absolute Maximum Ratings
    2. 6.2ESD Ratings
    3. 6.3Recommended Operating Conditions
    4. 6.4Thermal Information
    5. 6.5Electrical Characteristics
    6. 6.6Switching Characteristics
    7. 6.7Typical Characteristics
  8. 7     Detailed Description
    1. 7.1Overview
    2. 7.2Functional Block Diagram
    3. 7.3Feature Description
    4. 7.4Device Functional Modes
      1. 7.4.1Inductive Load Drive
      2. 7.4.2Resistive Load Drive
      3. 7.4.3ON State Input Current
  9. 8     Application and Implementation
    1. 8.1Application Information
      1. 8.1.1Unipolar Stepper Motor Driver
      2. 8.1.2Multi-Purpose Sink Driver
    2. 8.2Typical Application
      1. 8.2.1Design Requirements
      2. 8.2.2Detailed Design Procedure
        1. 8.2.2.1TTL and other Logic Inputs
        2. 8.2.2.2Input RC Snubber
        3. 8.2.2.3High-Impedance Input Drivers
        4. 8.2.2.4Drive Current
        5. 8.2.2.5Output Low Voltage
      3. 8.2.3Application Curve
  10. 9     Power Supply Recommendations
  11. 10    Layout
    1. 10.1Layout Guidelines
    2. 10.2Layout Example
    3. 10.3Thermal Considerations
      1. 10.3.1Improving Package Thermal Performance
  12. 11    Device and Documentation Support
    1. 11.1Receiving Notification of Documentation Updates
    2. 11.2Community Resources
    3. 11.3Trademarks
    4. 11.4Electrostatic Discharge Caution
    5. 11.5Glossary
  13. 12    Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Orderable Information

Features

  • 600-mA Rated Drain Current (Per Channel)
  • CMOS Pin-to-Pin Improvement of 7-channel Darlington Array (For example: ULN2003A)
  • Power Efficient (Very low VOL)
    • Less Than 4 Times Lower VOL at 100 mA Than Darlington Array
  • Very Low Output Leakage < 10 nA Per Channel
  • Extended Ambient Temperature Range:
    TA = –40°C to +125°C
  • High-Voltage Outputs 30 V
  • Compatible with 1.8-V to 5-V Microcontroller and Logic Interface
  • Internal Free-wheeling Diodes for Inductive Kick-back Protection
  • Input Pull-down Resistors Allows Tri-stating the Input Driver
  • Input RC-Snubber to Eliminate Spurious Operation in Noisy Environment
  • Inductive Load Driver Applications
  • ESD Protection Exceeds JESD 22
    • 2-kV HBM, 500-V CDM